SNOS726E June   2000  – June 2026 LM6142 , LM6144

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Connection Diagrams
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information LM6142
    5. 5.5  Thermal Information LM6144
    6. 5.6  Electrical Characteristics: VS = 5V
    7. 5.7  Electrical Characteristics: VS = 2.7V
    8. 5.8  Electrical Characteristics: VS = 24V
    9. 5.9  Typical Characteristics
    10. 5.10 Old Versus New Die Comparison
  7. 6Application and Implementation
    1. 6.1 Application Information
    2. 6.2 Typical Applications
      1. 6.2.1 FISH FINDER/ DEPTH SOUNDER.
      2. 6.2.2 ANALOG TO DIGITAL CONVERTER BUFFER
      3. 6.2.3 3 OP AMP INSTRUMENTATION AMP WITH RAIL-TO-RAIL INPUT AND OUTPUT
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3.     Trademarks
    4. 7.3 Electrostatic Discharge Caution
    5. 7.4 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

3 OP AMP INSTRUMENTATION AMP WITH RAIL-TO-RAIL INPUT AND OUTPUT

Using the LM6144, a 3 op amp instrumentation amplifier with rail-to-rail inputs and rail to rail output can be made. These features make these instrumentation amplifiers an excellent choice for single supply systems.

Some manufacturers use a precision voltage divider array of 5 resistors to divide the common-mode voltage to get an input range of rail-to-rail or greater. The problem with this method is that the method also divides the signal, so to even get unity gain, the amplifier must be run at high closed loop gains. This raises the noise and drift by the internal gain factor and lowers the input impedance. Any mismatch in these precision resistors reduces the CMR as well. Using the LM6144, all of these problems are eliminated.

In this example, amplifiers A and B act as buffers to the differential stage (Figure 6-1). These buffers maintain that the input impedance is over 100MΩ and the buffers eliminate the requirement for precision matched resistors in the input stage. The buffers also maintain that the difference amp is driven from a voltage source. This is necessary to maintain the CMR set by the matching of R1–R2 with R3–R4.

LM6142 LM6144 Figure 6-1

The gain is set by the ratio of R2/R1 and R3 equals R1 and R4 equal R2. Making R4 slightly smaller than R2 and adding a trim pot equal to twice the difference between R2 and R4 allows the CMR to be adjusted for optimum.

With both rail to rail input and output ranges, the inputs and outputs are only limited by the supply voltages. Remember that even with rail-to-rail output, the output cannot swing past the supplies so the combined common mode voltage plus the signal must not be greater than the supplies or limiting occurs.