At VS = 5V. Typ Unless Noted.
- Rail-to-rail Input CMVR −0.25V to 5.25V
- Rail-to-Rail Output
- Wide Gain-Bandwidth: 17MHz at 50kHz (typ)
- Slew Rate: 30V/μs
- Low Supply Current 650μA/Amplifier
- Wide Supply Range 2.7V to 24V
- CMRR 107dB
- Gain 108dB with RL = 10k
- PSRR 87dB