SNOS726E June   2000  – June 2026 LM6142 , LM6144

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Connection Diagrams
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information LM6142
    5. 5.5  Thermal Information LM6144
    6. 5.6  Electrical Characteristics: VS = 5V
    7. 5.7  Electrical Characteristics: VS = 2.7V
    8. 5.8  Electrical Characteristics: VS = 24V
    9. 5.9  Typical Characteristics
    10. 5.10 Old Versus New Die Comparison
  7. 6Application and Implementation
    1. 6.1 Application Information
    2. 6.2 Typical Applications
      1. 6.2.1 FISH FINDER/ DEPTH SOUNDER.
      2. 6.2.2 ANALOG TO DIGITAL CONVERTER BUFFER
      3. 6.2.3 3 OP AMP INSTRUMENTATION AMP WITH RAIL-TO-RAIL INPUT AND OUTPUT
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3.     Trademarks
    4. 7.3 Electrostatic Discharge Caution
    5. 7.4 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating ambient temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VS = (V+) – (V–) 0 33 V
Signal input pins Common-mode voltage(3) (V–) – 0.5 (V+) + 0.5 V
Differential voltage(4) ±15 V
Current(3) ±10 mA
Output short-circuit(2) Continuous
Operating ambient temperature, TA –55 150 °C
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operating the device beyond the ratings listed under Absolute Maximum Ratings will cause permanent damage to the device. These are stress ratings only, based on process and design limitations, and this device has not been designed to function outside the conditions indicated under Recommended Operating Conditions. Exposure to any condition outside Recommended Operating Conditions for extended periods, including absolute-maximum-rated conditions, may affect device reliability and performance.
Short-circuit to ground, one amplifier per package. Extended short-circuit current, especially with higher supply voltage, can cause excessive heating and eventual destruction.
Input pins are diode-clamped to the power-supply rails. Input signals that may swing more than 0.5 V beyond the supply rails must be current limited to 10 mA or less.
Input pins are connected by back-to-back diodes for input protection. If the differential input voltage may exceed 0.5 V, limit the input current to 10mA or less.