SNOS726E June 2000 – June 2026 LM6142 , LM6144
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | LM6142AI, LM6144AI | 0.4 | 1.8 | mV | ||
| TA = –40°C to 85°C | 4.3 | ||||||
| LM6142BI, LM6144BI | 0.4 | 2.5 | |||||
| TA = –40°C to 85°C | 5 | ||||||
| PSRR | Input offset voltage versus power supply | 3V ≤ V+ ≤ 5V | 79 | dB | |||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | LM6142AI, LM6144AI | 150 | 250 | nA | ||
| TA = –40°C to 85°C | 526 | ||||||
| LM6142BI, LM6144BI | 150 | 300 | |||||
| TA = –40°C to 85°C | 526 | ||||||
| IOS | Input offset current | LM6142AI, LM6144AI | 4 | 30 | nA | ||
| TA = –40°C to 85°C | 80 | ||||||
| LM6142BI, LM6144BI | 4 | 30 | |||||
| TA = –40°C to 85°C | 80 | ||||||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode input voltage range | 0 | 2.7 | V | |||
| CMRR | Common-mode rejection ratio | 0V ≤ VCM ≤ 1.8V | 90 | dB | |||
| 0V ≤ VCM ≤ 2.7V | 76 | ||||||
| INPUT IMPEDANCE | |||||||
| RIN | Common-mode input resistance | 128 | MΩ | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | RL = 10kΩ | 55 | V/mV | |||
| NOISE | |||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | f = 50kHz | 9 | MHz | |||
| PM | Phase margin | 36 | ° | ||||
| GM | Gain margin | 6 | dB | ||||
| OUTPUT | |||||||
| VO | Voltage output swing | RL = 100kΩ, From positive rail |
30 | 75 | mV | ||
| TA = –40°C to 85°C | 450 | ||||||
| RL = 100kΩ, From negative rail |
19 | 80 | |||||
| TA = –40°C to 85°C | 112 | ||||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | LM6142AI, LM6144AI | 510 | 800 | µA | ||
| TA = –40°C to 85°C | 880 | ||||||
| LM6142BI, LM6144BI | 510 | 800 | µA | ||||
| TA = –40°C to 85°C | 880 | µA | |||||