SNOS726E June 2000 – June 2026 LM6142 , LM6144
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | LM6142AI, LM6144AI | 1.3 | 2 | mV | ||
| TA = –40°C to 85°C | 4.8 | ||||||
| LM6142BI, LM6144BI | 1.3 | 3.8 | |||||
| TA = –40°C to 85°C | 4.8 | ||||||
| PSRR | Input offset voltage versus power supply | 0V ≤ VS ≤ 24V | 87 | dB | |||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | 174 | nA | ||||
| IOS | Input offset current | 5 | nA | ||||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode input voltage range | 0 | 24 | V | |||
| CMRR | Common-mode rejection ratio | 0V ≤ VCM ≤ 23V | 114 | dB | |||
| 0V ≤ VCM ≤ 24V | 100 | ||||||
| INPUT IMPEDANCE | |||||||
| RIN | Common-mode input resistance | 288 | MΩ | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | RL = 10kΩ | 500 | V/mV | |||
| NOISE | |||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | f = 50kHz | 18 | MHz | |||
| OUTPUT | |||||||
| VO | Voltage output swing | RL = 10kΩ, From positive rail |
150 | 190 | mV | ||
| TA = –40°C to 85°C | 380 | ||||||
| RL = 10kΩ, From negative rail |
70 | 150 | |||||
| TA = –40°C to 85°C | 185 | ||||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | LM6142AI, LM6144AI | 750 | 1100 | µA | ||
| TA = –40°C to 85°C | 1150 | ||||||
| LM6142BI, LM6144BI | 750 | 1100 | µA | ||||
| TA = –40°C to 85°C | 1150 | µA | |||||