SNOS748F September   1999  – December 2025 LMC7221

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Operating Ratings
    3. 4.3 Electrical Characteristics: 2.7 V
    4. 4.4 Electrical Characteristics: 5.0 V and 15.0 V
    5. 4.5 Leakage Characteristics
    6. 4.6 AC Electrical Characteristics
    7. 4.7 Typical Characteristics
  6. 5Application and Implementation
    1. 5.1 Application Information
      1. 5.1.1  Benefits of the LMC7221 Tiny Comparator
        1. 5.1.1.1  Size
        2. 5.1.1.2  Height
        3. 5.1.1.3  Simplified Board Layout
        4. 5.1.1.4  Low Supply Current
        5. 5.1.1.5  Wide Voltage Range
        6. 5.1.1.6  Digital Outputs Representing Signal Level
        7. 5.1.1.7  Open Drain Output
        8. 5.1.1.8  Driving LEDs (Light Emitting Diodes)
        9. 5.1.1.9  Input Range to Beyond Rail to Rail
        10. 5.1.1.10 Zero Crossing Detector
        11. 5.1.1.11 Low Input Currents and High Input Impedance
        12. 5.1.1.12 Direct Sensor Interfacing
      2. 5.1.2  Low Voltage Operation
      3. 5.1.3  Open Drain Output
        1. 5.1.3.1 Output Stage
      4. 5.1.4  Output Short Circuit Current
      5. 5.1.5  Input Protection
      6. 5.1.6  Layout Considerations
      7. 5.1.7  Push-Pull Outputs, Dual Versions
      8. 5.1.8  Additional 5-Pin SOT-23 Tiny Devices
      9. 5.1.9  Spice Macromodel
      10. 5.1.10 Device and Documentation Support
        1. 5.1.10.1 Receiving Notification of Documentation Updates
        2. 5.1.10.2 Support Resources
        3. 5.1.10.3 Trademarks
        4. 5.1.10.4 Electrostatic Discharge Caution
        5. 5.1.10.5 Glossary
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

AC Electrical Characteristics

Unless otherwise specified, all limits ensured for TJ = 25°C, V+ = 5V, V− = 0V, VCM = VO = V+/2. Boldface limits apply at the temperature extreme.
Parameter Test Conditions Typ(4)   LMC7221AI
Limit(5)
LMC7221BI
Limit(5)
Units
trise Rise Time f = 10kHz, CL = 50pF, (7)
Overdrive = 10mV, 5kΩ Pullup
15 ns
tfall Fall Time f = 10kHz, CL = 50pF, (7)
Overdrive = 10mV, 5kΩ Pullup
15 ns
tPHL Propagation Delay
(High to Low)
f = 10kHz, CL = 50pF,
5kΩ Pullup (7)
10mV 900 ns
100mV 450
tPLH Propagation Delay
(Low to High)
f = 10kHz, CL = 50pF,
5kΩ Pullup (7)
10mV 900 ns
100mV 420
Human Body Model, applicable std. MIL-STD-883, Method 3015.7. Machine Model, applicable std. JESD22-A115-A (ESD MM std. of JEDEC)Field-Induced Charge-Device Model, applicable std. JESD22-C101-C (ESD FICDM std. of JEDEC).
Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of ±30 mA may adversely affect reliability.
The maximum power dissipation is a function of TJ(MAX), θJA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA)/ θJA. All numbers apply for packages soldered directly onto a PC Board.
Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and will also depend on the application and configuration. The typical values are not tested and are not ensured on shipped production material.
All limits are specified by testing or statistical analysis.
Limiting input pin current is only necessary for input voltages which exceed the absolute maximum input voltage rating.
Do not short circuit the output to V+ when V+ is greater than 12V or reliability will be adversely affected.