SNOSAH8H February 2005 – October 2026 LM139AQML , LM139AQML-SP
PRODUCTION DATA
The LM139 series consists of four independent precision voltage comparators with an offset voltage specification as low as 2mV max for all four comparators. These are designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.
Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM139 series is designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, can directly interface with MOS logic, where the low power drain of the LM139/LM139A is a distinct advantage over standard comparators.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| LM139-883, LM139A-883, 5962–8773801, 5962–8773901 | CDIP 14 (J) | 6.67mm × 19.56mm |
| LCCC 20 (NAJ) | 8.89mm × 8.89mm | |
| CFP 14 (NAC) CFP 14 (NAD) | 6.35mm × 9.91mm | |
| SINGLE DIE (0) | 1067μm x 1041μm | |
| LM139A-SEP | SOT-23-14 (DYY) | 4.20mm × 2.00mm |
| LM139AQMLV(-SP), 5962R9673801, 5962R9673802 | CFP 14 (NAC) CFP 14 (NAD) | 6.35mm × 9.91mm |
| CDIP 14 (J) | 6.67mm × 19.56mm | |
| SINGLE DIE (0) | 1067μm x 1041μm | |
| LM139AQML-SP, 5962R2620501 | SOT-23-14 (DYY) | 4.20mm × 2.00mm |