SNOSAH8H February 2005 – October 2026 LM139AQML , LM139AQML-SP
PRODUCTION DATA
| Symbol | Parameters | Conditions | Notes | Min | Max | Unit | Sub- groups |
|---|---|---|---|---|---|---|---|
| ICC | Supply Current | +V = 30V, RL = Infinity | 3.0 | mA | 1, 2, 3 | ||
| RL = Infinity | 3.0 | mA | 1, 2, 3 | ||||
| ICEX | Output Leakage Current | +V = 30V, -VI = 0V, +VI ≥ 1V, VO = 30V | 0.5 | µA | 1 | ||
| 1.0 | µA | 2, 3 | |||||
| VSat | Saturation Voltage | ISink ≤ 4mA, -VI = 1V, +VI = 0V | 400 | mV | 1 | ||
| 700 | mV | 2, 3 | |||||
| ISink | Output Sink Current | VO ≥ 1.5V, -VI = 1V, +VI = 0V | 6.0 | mA | 1 | ||
| VIO | Input Offset Voltage | RS = 0Ω | -2.0 | 2.0 | mV | 1 | |
| -4.0 | 4.0 | mV | 2, 3 | ||||
| +V = 30V, RS = 0Ω | -2.0 | 2.0 | mV | 1 | |||
| -4.0 | 4.0 | mV | 2, 3 | ||||
| +V = 30V, VCM = 28V, VO = 1.4V, RS = 0Ω | -2.0 | 2.0 | mV | 1 | |||
| -4.0 | 4.0 | mV | 2, 3 | ||||
| ±IIB | Input Bias Current | VO = 1.5V | See(1) | -100 | -1.0 | nA | 1 |
| See(1) | -300 | -1.0 | nA | 2, 3 | |||
| IIO | Input Offset Current | VO = 1.5V | -25 | 25 | nA | 1 | |
| -100 | 100 | nA | 2, 3 | ||||
| PSRR | Power Supply Rejection Ratio | +V = 5V to 30V | 70 | dB | 1, 2, 3 | ||
| CMRR | Common Mode Rejection Ratio | +V = 30V, VCM = 0V to 28V, RL ≥ 15KΩ | 70 | dB | 1, 2, 3 | ||
| AV | Voltage Gain | +V = 15V, RL ≥ 15KΩ, VO = 1V to 11V | 50 | V/mV | 4 | ||
| 25 | V/mV | 5, 6 | |||||
| VCM | Common Mode Voltage Range | +V = 30V | See(2) | 0 | V+ - (2.0) | V | 1, 2, 3 |
| +V = 5V | See(2) | 0 | V+ - (2.0) | V | 1, 2, 3 |