SNOSB14E August 2009 – July 2024 LPV521
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VCM = V– + 0.3V | –1 | 0.1 | 1 | mV | |
| TA = –40°C to +125°C | –1.23 | 1.23 | |||||
| VCM = V+ – 0.3V | –1 | 0.1 | 1 | ||||
| TA = –40°C to +125°C | –1.23 | 1.23 | |||||
| TCVOS | Input offset voltage drift(2) | ±0.4 | µV/°C | ||||
| TA = –40°C to +125°C | V+ = 1.8V, 3.3V | –3 | 3 | ||||
| V+ = 5V | –3.5 | 3.5 | |||||
| PSRR | Power-supply rejection ratio | 1.6V ≤ V+ ≤ 5.5V, VCM = 0.3V |
85 | 109 | dB | ||
| TA = –40°C to +125°C | 76 | ||||||
| INPUT BIAS CURRENT | |||||||
| IBIAS | Input bias current | V+ = 1.8V, 3.3V | –1 | 0.01 | 1 | pA | |
| V+ = 5V | –1 | 0.04 | 1 | ||||
| TA = –40°C to +125°C | –50 | +50 | |||||
| IOS | Input offset current | V+ = 1.8V | 10 | fA | |||
| V+ = 3.3V | 20 | ||||||
| V+ = 5V | 60 | ||||||
| NOISE | |||||||
| Input-referred voltage noise | V+ = 1.8V | 24 | µVPP | ||||
| V+ = 3.3V, 5V | 22 | ||||||
| en | Input-referred voltage noise density | f = 100Hz | V+ = 1.8V | 265 | nV/√Hz | ||
| V+ = 3.3V | 259 | ||||||
| V+ = 5V | 255 | ||||||
| in | Input-referred current noise | f = 100Hz | 100 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| CMRR | Common-mode rejection ratio | V– ≤ VCM ≤ V+ | V+ = 1.8V | 66 | 92 | dB | |
| V+ = 1.8V, TA = –40°C to +125°C | 60 | ||||||
| V+ = 3.3V | 72 | 97 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 70 | ||||||
| V+ = 5V | 75 | 102 | |||||
| V+ = 5V, TA = –40°C to +125°C | 74 | ||||||
| V– ≤ VCM ≤ V+ – 1.1V | V+ = 1.8V | 75 | 101 | ||||
| V+ = 1.8V, TA = –40°C to +125°C | 74 | ||||||
| V+ = 3.3V | 78 | 106 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 75 | ||||||
| V+ = 5V | 84 | 108 | |||||
| V+ = 5V, TA = –40°C to +125°C | 80 | ||||||
| V+ – 0.6V ≤ VCM ≤ V+ | V+ = 1.8V | 75 | 120 | ||||
| V+ = 1.8V, TA = –40°C to +125°C | 53 | ||||||
| V+ = 3.3V | 77 | 121 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 76 | ||||||
| V+ = 5V | 77 | 115 | |||||
| V+ = 5V, TA = –40°C to +125°C | 76 | ||||||
| CMVR | Common-mode voltage range | V+ = 1.8V, CMRR ≥ 67dB, V+ = 3.3V, CMRR ≥ 72dB, V+ = 5V, CMRR ≥ 75dB |
(V–) – 0.1 | (V+) + 0.1 | V | ||
| TA = –40°C to +125°C, V+ = 1.8V, CMRR ≥ 60dB, V+ = 3.3V, CMRR ≥ 70dB, V+ = 5V, CMRR ≥ 74dB |
(V–) | (V+) | V | ||||
| OPEN-LOOP GAIN | |||||||
| AVOL | Large-signal voltage gain | V– + 0.5V ≤ VO ≤ V+ – 0.5V, RL = 100kΩ to V+/2 |
V+ = 1.8V | 74 | 125 | dB | |
| V+ = 1.8V, TA = –40°C to +125°C | 73 | ||||||
| V+ = 3.3V | 82 | 120 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 76 | ||||||
| V+ = 5V | 84 | 132 | |||||
| V+ = 5V, TA = –40°C to +125°C | 76 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | CL = 20pF, RL = 100kΩ | V+ = 1.8V | 6.1 | kHz | ||
| V+ = 3.3V, 5V | 6.2 | ||||||
| SR | Slew rate | Falling edge, AV = +1, VIN = V+ to V– |
V+ = 1.8V | 2.9 | V/ms | ||
| V+ = 3.3V | 2.9 | ||||||
| V+ = 5V | 1.1 | 2.7 | |||||
| V+ = 5V, TA = –40°C to +125°C | 1.2 | ||||||
| Rising edge, AV = +1, VIN = V– to V+ |
V+ = 1.8V | 2.3 | |||||
| V+ = 3.3V | 2.5 | ||||||
| V+ = 5V | 1.1 | 2.4 | |||||
| V+ = 5V, TA = –40°C to +125°C | 1.2 | ||||||
| θm | Phase margin | CL = 20pF, RL = 100kΩ | V+ = 1.8V | 72 | deg | ||
| V+ = 3.3V, 5V | 73 | ||||||
| Gm | Gain margin | CL = 20pF, RL = 100kΩ | V+ = 1.8V, 3.3V | 19 | dB | ||
| V+ = 5V | 20 | ||||||
| OUTPUT | |||||||
| VO | Output voltage | Swing from positive rail, RL = 100kΩ to V+/2, VIN(diff) = 100mV |
V+ = 1.8V | 2 | 50 | mV | |
| V+ = 1.8V, TA = –40°C to +125°C | 50 | ||||||
| V+ = 3.3V | 3 | 50 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 50 | ||||||
| V+ = 5V | 3 | 50 | |||||
| V+ = 5V, TA = –40°C to +125°C | 50 | ||||||
| Swing from negative rail, RL = 100kΩ to V+/2, VIN(diff) = –100mV |
V+ = 1.8V | 2 | 50 | ||||
| V+ = 1.8V, TA = –40°C to +125°C | 50 | ||||||
| V+ = 3.3V | 2 | 50 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 50 | ||||||
| V+ = 5V | 3 | 50 | |||||
| V+ = 5V, TA = –40°C to +125°C | 50 | ||||||
| IO | Output current(3) | Sourcing, VO to V–, VIN(diff) = 100mV |
V+ = 1.8V | 1 | 3 | mA | |
| V+ = 1.8V, TA = –40°C to +125°C | 0.5 | ||||||
| V+ = 3.3V | 5 | 11 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 4 | ||||||
| V+ = 5V | 15 | 23 | |||||
| V+ = 5V, TA = –40°C to +125°C | 8 | ||||||
| Sinking, VO to V+, VIN(diff) = –100mV |
V+ = 1.8V | 1 | 3 | ||||
| V+ = 1.8V, TA = –40°C to +125°C | 0.5 | ||||||
| V+ = 3.3V | 5 | 12 | |||||
| V+ = 3.3V, TA = –40°C to +125°C | 4 | ||||||
| V+ = 5V | 15 | 22 | |||||
| V+ = 5V, TA = –40°C to +125°C | 8 | ||||||
| POWER SUPPLY | |||||||
| IS | Supply current | VCM = V– + 0.3 V | V+ = 1.8V | 345 | 400 | nA | |
| V+ = 1.8V, TA = –40°C to +125°C | 580 | nA | |||||
| V+ = 3.3V | 346 | 400 | nA | ||||
| V+ = 3.3V, TA = –40°C to +125°C | 600 | nA | |||||
| V+ = 5V | 351 | 400 | nA | ||||
| V+ = 5V, TA = –40°C to +125°C | 620 | nA | |||||
| VCM = V+ – 0.3 V | V+ = 1.8V | 472 | 600 | nA | |||
| V+ = 1.8V, TA = –40°C to +125°C | 850 | nA | |||||
| V+ = 3.3V | 471 | 600 | nA | ||||
| V+ = 3.3V, TA = –40°C to +125°C | 860 | nA | |||||
| V+ = 5V | 475 | 600 | nA | ||||
| V+ = 5V, TA = –40°C to +125°C | 870 | nA | |||||
| NOISE IMMUNITY | |||||||
| EMIRR | EMI rejection ratio, IN+ and IN– (4) |
V+ = 5V, VRF_PEAK = 100mVP (–20dBP) |
f = 400MHz | 121 | dB | ||
| f = 900MHz | 121 | ||||||
| f = 1800MHz | 124 | ||||||
| f = 2400MHz | 142 | ||||||