SNOSCZ4A April 2015 – October 2024 FDC1004-Q1
PRODUCTION DATA
This register configures measurement triggering and reports measurement completion.
| Field Name | Bits | Description | ||
|---|---|---|---|---|
| RST | [15] | Reset | 0 | Normal operation |
| 1 | Software reset: write a 1 to initiate a device reset; after completion of reset, this field returns to 0 | |||
| RESERVED | [14:12] | Reserved | Reserved, always 0 (read only) | |
| RATE | [11:10] | Measurement Rate | b00 | Reserved |
| b01 | 100S/s | |||
| b10 | 200S/s | |||
| b11 | 400S/s | |||
| RESERVED | [9] | Reserved | Reserved, always 0 (read only) | |
| REPEAT | [8] | Repeat Measurements | 0 | Repeat disabled |
| 1 | Repeat enabled, all the enabled measurement are repeated | |||
| MEAS_1 | [7] | Initiate Measurements | 0 | Measurement 1 disabled |
| 1 | Measurement 1 enabled | |||
| MEAS_2 | [6] | Initiate Measurements | 0 | Measurement 2 disabled |
| 1 | Measurement 2 enabled | |||
| MEAS_3 | [5] | Initiate Measurements | 0 | Measurement 3 disabled |
| 1 | Measurement 3 enabled | |||
| MEAS_4 | [4] | Initiate Measurements | 0 | Measurement 4 disabled |
| 1 | Measurement 4 enabled | |||
| DONE_1 | [3] | Measurement Done | 0 | Measurement 1 not completed |
| 1 | Measurement 1 completed | |||
| DONE_2 | [2] | Measurement Done | 0 | Measurement 2 not completed |
| 1 | Measurement 2 completed | |||
| DONE_3 | [1] | Measurement Done | 0 | Measurement 3 not completed |
| 1 | Measurement 3 completed | |||
| DONE_4 | [0] | Measurement Done | 0 | Measurement 4 not completed |
| 1 | Measurement 4 completed | |||