SNOSDE3C July 2023 – April 2024 TPS7H6003-SP , TPS7H6013-SP , TPS7H6023-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| tLPHL | LO turnoff propagation delay | MODE = PWM | PWM rising to LOL falling | 9, 10, 11 | 30 | 48 | ns | |
| MODE = IIM | LI falling to LOL falling | 9, 10, 11 | 27 | 38 | ||||
| tLPLH | LO turnon propagation delay | MODE = IIM | LI rising to LOH rising | 9, 10, 11 | 24 | 38 | ns | |
| tHPHL | HO turnoff propagation delay | MODE = PWM | PWM falling to HOL falling | 9, 10, 11 | 35 | 50 | ns | |
| MODE = IIM | HI falling to HOL falling | 9, 10, 11 | 30 | 40 | ||||
| tHPLH | HO turnon propagation delay | MODE = IIM | HI rising to HOH rising | 9, 10, 11 | 26 | 40 | ns | |
| tMON | Delay matching LO on and HO off(3) | MODE = IIM | 9, 10, 11 | 5.5 | 12 | ns | ||
| tMOFF | Delay matching LO off and HO on(3) | MODE = IIM | 9, 10, 11 | 1.5 | 4 | ns | ||
| tHRC | HO rise time | CL = 1000 pF | 10% to 90% | 9, 10, 11 | 3.5 | 7.5 | ns | |
| tLRC | LO rise time | 9, 10, 11 | 3 | 7.5 | ||||
| tHFC | HO fall time | 90% to 10% | 9, 10, 11 | 4 | 5.5 | |||
| tLFC | LO fall time | 9, 10, 11 | 3 | 5.5 | ||||
| tPW_IIM | Minimum input pulse width (turn-on) | MODE = IIM | 9, 10, 11 | 5 | 8 | ns | ||
| tPW_IIM_OFF | Minimum input pulse width (turn-off) | MODE = IIM | 9, 10, 11 | 8 | 12 | ns | ||
| tPW_PWM | Minimum required input pulse width for targeted dead time (2) | MODE = PWM, RLH = 11.8 kΩ, RHL = 13.3 kΩ, DT reduction ≤ 2 ns |
22 | ns | ||||
| tPW_PWM | Minimum required input pulse width for targeted dead time (2) | MODE = PWM, RLH = 21 kΩ, RHL = 23.7 kΩ, DT reduction ≤ 3 ns |
30 | ns | ||||