over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
| Input Pins |
VS to GND |
–60 |
|
60 |
V |
| EN/UVLO, OV, SRC to GND |
–60 |
|
60 |
| External capacitance |
VS |
22 |
|
|
nF |
| VCAP to VS |
0.1 |
|
|
µF |
| External MOSFET max VGS rating |
GATE to SRC |
15 |
|
|
V |
| TJ |
Operating junction temperature range(2) |
–40 |
|
150 |
°C |
(1) Recommended Operating Conditions are conditions under which the device is intended to be functional. For specifications and test
conditions, see electrical characteristics
(2) High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.