SNOU150D January 2018 – April 2025 LMG1020
| TERMINALS | NAME | DESCRIPTION |
|---|---|---|
| J1 | DC Bias Supply (VCC) | Bias supply connection terminals (5.5-15 VDC, 0.1 A) |
| J2 | DC Input Supply (VBUS) | Input voltage connection terminals (MAX: 75 VDC, 0.2 A) |
| J3 | Input signal | Connector for function generator input, connected through a buffer to the positive input of the LMG1020 |