SNOU164B
September 2018 – June 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
How to Use the TLV40x1EVM for Evaluation or System Prototypes
2.1.1
Usage Example
3
Hardware Design Files
3.1
TLV40x1EVM Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Revision History
Features
Precision integrated reference
Provides 0.2V and 1.2V reference options
Provides open-drain and push-pull output stage options