SNOU183
May 2021
Trademarks
1
Introduction
2
Features
3
EVM Specifications
4
Recommended Equipment
5
Quick Start Procedure
6
Board Setup
6.1
Supply Voltage
6.2
Inputs
6.3
Outputs
6.4
Hysteresis
7
Layout Guidelines
8
Schematic
9
Bill of Materials
2
Features
Low Propagation Delay
Low Overdrive Dispersion
High Toggle Frequency
Narrow Pulse Width Detection Capability
Single Ended Output Stage Output
Low Input Offset Voltage
5-pin (TLV3601) and 6-pin (TLV3603) SC-70 Package
Figure 2-1
Block Diagram