SNOU184 November 2021 TLV3801
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1, C4, C7 | 3 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71E105KA64D | MuRata |
| C2, C5, C8 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | 0402 | GRM155R71E104KE14D | MuRata |
| C3, C6, C9 | 3 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 10%, X7R, 0402 | 0402 | 885012205055 | Wurth Elektronik |
| C10, C11 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402 | GCM155R71C104KA55D | MuRata |
| H1, H2, H3, H4 | 4 | MACHINE SCREW PAN PHILLIPS 4-40 | Machine Screw, 4-40, 1/4 inch | PMSSS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | HEX STANDOFF 4-40 ALUMINUM 1/2" | 4-40 HEX Aluminum standoff 0.500 inches | 1893 | Keystone | |
| J1, J2, J3, J4, J5, J6 | 6 | SMA Connector Receptacle, Female Socket 50Ohm Board Edge, End Launch Solder | 0732511150 | Molex Inc | ||
| J7, J8, J9 | 3 | Header, 100mil, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | HMTSW-102-07-G-S-240 | Samtec | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R3, R6 | 2 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0EDHP | Vishay-Dale |
| TP1, TP2, TP3, TP4 | 4 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
| U1 | 1 | 250-ps High-Speed Comparator with LVDS Outputs, WSON8 | WSON8 | TLV3801DSGR | Texas Instruments | |
| FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1, R2, R4, R5 | 0 | 50 | RES, 50, 0.1%, 0.5 W, 0402 | 0402 | FC0402E50R0BTBST1 | Vishay Thin Film |