SNOU198 October   2023 TLV3802

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs
      3. 2.2.3 Outputs
      4. 2.2.4 Hysteresis
    3. 2.3 Quick-Start Procedure
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Introduction

This user's guide describes the functionality and set up procedure of the evaluation board TLV3802EVM, which is designed to evaluate the performance of the high-speed dual channel TLV3802 comparator. Information such as the contents of the kit, specifications of the device, and recommended equipment for the set up is also included.