SNOU204 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 Perforations and Connectivity
    3. 2.3 Status LEDs (D3, D5, D6) and Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Remote BJT - Q1
    7. 2.7 Address Jumpers
    8. 2.8 Current Measurement - SEL Measurement
  9. 3Software
    1. 3.1 Software Installation
      1. 3.1.1 Live Software on dev.ti.com
      2. 3.1.2 Download from dev.ti.com
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Registers Tab
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Specification

The absolute maximum thermal conditions of each section of the EVM are listed in Table 1-2. The main two sections are the controller section and the sensor breakable section. These limits must be considered when evaluating the performance of the device at extreme temperatures. In this case, if the setup conditions exceed the controller absolute maximum thermal specifications, then the sensor breakable section must be detached so that only the sensor (and not the MCU) is evaluated at these temperatures.

Table 1-2 TMP9R01EVM Temperature Limits
BOARD SECTIONCONDITIONSTEMPERATURE RANGE
Controller boardRecommended operating free-air temperature, TA-40°C to 85°C
Absolute maximum junction temperature, TJ (MAX)95°C

TMP9R01 breakable board

Recommended operating free-air temperature, TA-55°C to 150°C