SNOU209 December 2024 LMG2656
There are some high frequency decoupling capacitors on the LMG2656EVM-102 from VDC to PGND to minimize voltage overshoot during switching, but more bulk capacitance is required to hold up the DC voltage during operation. TI recommends preventing any overlap and parasitic capacitance from VSW to VDC, PGND, and any logic pins. The two ground PGND and AGND pins are functionally isolated from each other on the LMG2656EVM-102.