SNOU213 December   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  7. 2Hardware
    1. 2.1 LMG3650EVM-114 Daughter Card Variants
    2. 2.2 LMG3650EVM-114 Daughter Card Pin Description
    3. 2.3 LMG3650EVM-114 Daughter Card Block Diagram
    4. 2.4 LMG3650EVM-114 Fault
    5. 2.5 LMG3650EVM-114 Bootstrap Mode
    6. 2.6 LMG3650EVM-114 Heat Sink
  8. 3Implementation Results
    1. 3.1 Test Equipment
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Description

The LMG3650EVM-114 features two LMG3650R035 650V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic/power level shifting. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoots and improving performance. The LMG3650EVM-114 is configured for a socket style external connection for easy interface with external power stages to run the LMG3650R035 in various applications. Refer to the LMG3650R035 data sheet before using this EVM.