SNVA427C January 2010 – December 2021 LMZ12003
Figure 4-1 Front View
Figure 4-2 Back View| VIN, RON to GND | –0.3 V to 25 V |
| EN, FB, SS to GND | –0.3 V to 7 V |
| VIN | 4.5 V to 20 V |
| EN (Input on pin 3 module pin) | 0 V to 6.5 V |
| Junction temperature range (TJ) | –40°C to +125°C |
| VIN | 4.5 V to 20 V |
| VOUT (Default setting) | 1.8 V |
| IOUT | 0 A to 3 A |
| EN (Input on demo board post) | 0 V to 20 V |
| UVLO setting on Enable input | 4.5 V |
| Soft-start time | 2.2 mS |
| Operating temperature range (TJ) | –40°C to +70°C (at full 3-A load) |