SNVA869 November 2020 LP875761-Q1
LP875761-Q1 schematic with critical components is shown in Figure 3-1. Input EMI filters are optional. Snubbers are needed when input voltage of the system is >4 V, otherwise they are optional.
Figure 3-1 EyeQ4 High Core Rail
Schematic