Figure 4-1 shows the REF34-Q1 pin diagram for the DBV-6 package. For a detailed description of
the device pins please refer to the Pin Configuration and Functions section
in the REF34-Q1 data sheet.
Table 4-2 Pin FMA for Device Pins
Short-Circuited to Ground| Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|
| GND_F | 1 | No effect | D |
| GND_S | 2 | No effect | D |
| ENABLE | 3 | Disables device, no output voltage, high leakage | B |
| IN | 4 | No output voltage, high leakage | B |
| OUT_S | 5 | No output voltage | B |
| OUT_F | 6 | No output voltage | B |
Table 4-3 Pin FMA for Device Pins
Open-Circuited| Pin Name | Pin
No. | Description of Potential Failure Effect(s) | Failure
Effect Class |
|---|
| GND_F | 1 | No output voltage | B |
| GND_S | 2 | No output voltage | B |
| ENABLE | 3 | Disables device, no output voltage | B |
| IN | 4 | Output is not regulated | C |
| OUT_S | 5 | Output is not regulated | C |
| OUT_F | 6 | Output is not regulated | C |
Table 4-4 Pin FMA for Device Pins
Short-Circuited to Adjacent Pin| Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
|---|
| GND_F | 1 | GND_S | No effect | D |
| GND_S | 2 | ENABLE | Disables device, no output voltage, high leakage | B |
| ENABLE | 3 | IN | No effect | D |
| IN | 4 | OUT_S | Output is not regulated, high leakage | B |
| OUT_S | 5 | OUT_F | No effect | D |
| OUT_F | 6 | GND_F | No output voltage | B |
Table 4-5 Pin FMA for Device Pins Short-Circuited to
Supply| Pin Name | Pin
No. | Description of Potential Failure Effect(s) | Failure
Effect Class |
|---|
| GND_F | 1 | No outpout voltage, high leakage | B |
| GND_S | 2 | No output voltage, high leakage | B |
| ENABLE | 3 | No effect | D |
| IN | 4 | No effect | D |
| OUT_S | 5 | Output is not regulated, high leakage | B |
| OUT_F | 6 | Output is not regulated, high leakage | B |