SNVAA01 October   2020 LMR36503-Q1 , LMR36506-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 LMR36506-Q1
    2. 2.2 LMR36503-Q1
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LMR36506-Q1 and LMR36503-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the LMR36506-Q1 and LMR36503-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LMR36506-Q1 and LMR36503-Q1 data sheet.

GUID-AD1848B5-2B2A-4D23-AAB1-070C8E9DDBC0-low.gif
1. See the datasheet for more details. Pin 1 trimmed and factory-set for externally adjustable switching frequency RT variants only.
2. Pin 1 factory-set for fixed switching frequency MODE/SYNC variants only.
3. Pin 8 trimmed and factory-set for fixed output voltage VOUT/BIAS variants only.
4. Pin 8 factory-set for adjustable output voltage FB variants only.
Figure 4-1 Pin Diagram
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
RT or MODE1Switching Frequency is 2.2 MHzD
PGOOD2When not in use can be left grounded (PGOOD is not a valid signal, VOUT normal)D
EN/UVLO3VOUT = 0V (Enable is off, functionality is halted)D
VIN 4 VOUT = 0V B
SW 5 Damage HSFET A
BOOT 6 VOUT = 0V, HS won't turn on B
VCC 7 VOUT = 0V B
VOUT/BIAS or FB 8 VOUT = 0V B
GND 9 VOUT normal B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
RT or MODE1If its RT part, frequency will not be defined. If it’s a MODE/SYNC part, then part could go back/forth between FPWM/PFM. Part will be up, part functional. D
PGOOD2When not in use, can be left open ( PGOOD is not a valid signal, VOUT normal)D
EN/UVLO3Pin cannot be left floatingB
VIN 4 VOUT = 0V B
SW 5 VOUT = 0V B
BOOT 6 VOUT = 0, HS won't turn on B
VCC 7 VCC output will be unstable, can increase above 5.5V A
VOUT/BIAS or FB 8 VOUT = 0V. Do not float this pin C
GND 9 Vout could be abnormal, as reference voltage is not fixed C
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
RT or MODE1PGOODIf PGOOD is high, and < 5.5V Fsw = 1MHz; If PGOOD is low, Fsw = 2.2MHz .PGOOD absmax being 20V, RT ESD will damage if PG goes to 20VA
PGOOD2EN/UVLOIf EN/UVLO >20 V, it will damage devices connected to PGOOD pin.A
EN/UVLO3VINVOUT normal (Enable is on, all other blocks will work)D
VIN 4 SW Damage LSFET A
SW 5 BOOT VOUT = 0V, HS won't turn on, no Cboot B
BOOT 6 VCC Damage will occur, break VCC Pin A
VCC 7 VOUT/BIAS or FB Will not work, but no damage will occur B
VOUT/BIAS or FB 8 GND VOUT = 0V B
GND 9 RT or MODE VOUT normal if RT/MODE/SYNC pin is low, otherwise not functional B
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
RT or MODE1If Vin > 5.5V, damage will occur. If Vin <5.5V, switching frequency is 1 MHzA
PGOOD2If VIN >20 V, it will damage PGOODA
EN/UVLO3VOUT normal (Enable is on, all other blocks will work)D
VIN 4 VOUT normal D
SW 5 Damage LSFET A
BOOT 6 Damage will occur, BOOT ESD clamp will be damaged A
VCC 7 If Vin > 5.5, damage will occur A
VOUT/BIAS or FB 8 If VIN > 20 V, damage will occur A
GND 9 VOUT = 0V B