SNVAA70 june 2023 LM5176 , LM5176-Q1
In the medical in-vitro diagnostics product, the samples and reagent must stay at a stable temperature for precise detection. In the Polymerase chain reaction (PCR) instrument, a rapid temperature change (for example, from 50℃ to 90℃ in a few seconds) is necessary for the DNA amplification. In the traditional TEC control design, a step-down regulator with gate driver and H-bridge is often used. This note introduces a single chip design using a buck-boost controller to drive the TEC. Due to the requirement of heating and cooling, the key design challenges are as follows:
Based on the application requirements explained previously, the design specification of the bidirectional current control for TEC are shown in Table 1-1.
| Characteristic | Specification |
|---|---|
| Input voltage | 15 V |
| Maximum voltage for TEC | ±10 V |
| Maximum current for TEC | ±4 A |
| Adjustable voltage for TEC | Yes |
| Constant voltage drive | Yes |