SNVS129G May   2004  – June 2025 LM2675

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
      1. 5.4.1 Electrical Characteristics – 3.3 V
    5. 5.5  Electrical Characteristics – 5 V
    6. 5.6  Electrical Characteristics – 12 V
    7. 5.7  Electrical Characteristics – Adjustable
    8. 5.8  Electrical Characteristics – All Output Voltage Versions
    9. 5.9  Typical Characteristics
    10. 5.10 Typical Characteristics – Fixed Output Voltage Versions
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Adjustable Output Voltage
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Active Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Fixed Output Voltage Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Custom Design with WEBENCH® Tools
          2. 7.2.1.2.2 Inductor Selection (L1)
          3. 7.2.1.2.3 Output Capacitor Selection (COUT)
          4. 7.2.1.2.4 Catch Diode Selection (D1)
          5. 7.2.1.2.5 Input Capacitor (CIN)
          6. 7.2.1.2.6 Boost Capacitor (CB)
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Adjustable Output Voltage Application
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
          1. 7.2.2.2.1 Programming Output Voltage
          2. 7.2.2.2.2 Inductor Selection (L1)
          3. 7.2.2.2.3 Output Capacitor SeIection (COUT)
          4. 7.2.2.2.4 Catch Diode Selection (D1)
          5. 7.2.2.2.5 Input Capacitor (CIN)
          6. 7.2.2.2.6 Boost Capacitor (CB)
        3. 7.2.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 WSON Package Devices
      2. 7.4.2 Layout Examples
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design with WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics – Adjustable

TJ = 25°C (unless otherwise noted; see Figure 7-1)(1)
PARAMETERTEST CONDITIONSMIN(2)TYP(3)MAX(2)UNIT
VFBFeedback voltageVIN = 8 V to 40 V, ILOAD = 20 mA to 1 A, VOUT programmed for 5 V (see Figure 7-1)TJ = 25°C1.1921.211.228V
TJ = –40°C to 125°C1.1741.246
VIN = 6.5 V to 40 V, ILOAD = 20 mA to 500 mA, VOUT programmed for 5 V (see Figure 7-1)TJ = 25°C1.1921.211.228
TJ = –40°C to 125°C1.1741.246
ηEfficiencyVIN = 12 V, ILOAD = 1 A90%
External components such as the catch diode, inductor, input and output capacitors, and voltage programming resistors can affect switching regulator performance. When the LM2675 is used as shown in Figure 7-1 test circuits, system performance is as specified by the system parameters section of Electrical Characteristics.
All limits specified at room temperature and at temperature extremes. All room temperature limits are 100% production tested. All limits at temperature extremes are specified through correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
Typical numbers are at 25°C and represent the most likely norm.