SNVS511U June 2007 – January 2018 LP3907
PRODUCTION DATA.
This register selects and controls the output target voltages for the buck regulators.
D7-6 | D5 | D4 | D3-2 | D1 | D0 | |
---|---|---|---|---|---|---|
Name | — | B2VS | B2GO | — | B1VS | B1GO |
Access | — | R/W | R/W | — | R/W | R/W |
Data | Reserved | Buck2 Target Voltage Select 0 – B2VT1 1 – B2VT2 |
Buck2 Voltage Ramp CTRL 0 – Hold 1 – Ramp to B2VS selection |
Reserved | Buck1 Target Voltage Select 0 – B1VT1 1 – B1VT2 |
Buck1 Voltage Ramp CTRL 0 – Hold 1 – Ramp to B1VS selection |
Reset | 00 | 0 | 0 | 00 | 0 | 0 |