SNVS902A October 2012 – October 2015 TPS92640 , TPS92641
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. (TPS92640) | NO. (TPS92641) | ||
| BOOT | 12 | 14 | O | Connect 100-nF ceramic capacitor to switch node and diode to VCC to provide boosted voltage for high-side gate drive. |
| COMP | 7 | 7 | O | Connect ceramic capacitor to GND to set loop compensation. |
| CS | 9 | 11 | I | Connect to positive terminal of sense resistor at the bottom of the LED stack. |
| GND | 8 | 10 | — | System GND. Connect to DAP. |
| HG | 14 | 16 | O | Connect to gate of high-side NFET of buck regulator. Use series resistor to limit current slew-rate and mitigate EMI noise. |
| IADJ | 6 | 6 | I | Connect resistor divider from VREF to set analog dimming level. Use NTC resistor from pin to GND as resistor divider to implement thermal foldback operation. |
| LG | 10 | 12 | O | Connect to gate of low-side NFET of buck regulator. Use series resistor to limit current slew-rate and mitigate EMI noise. |
| RON | 2 | 2 | I | Connect a resistor to VIN and capacitor to GND to set switching frequency. |
| SDIM | — | 8 | I | PWM dimming input for shunt FET dimming. |
| SDRV | — | 9 | O | Connect to gate of external parallel NFET across LED load used for shunt dimming if desired. |
| SW | 13 | 15 | O | Connect to switch node of buck regulator. |
| UDIM | 3 | 3 | I | Connect resistor divider from VIN to set undervoltage lockout threshold. |
| VCC | 11 | 13 | O | Bypass with 2.2-µF ceramic capacitor to provide bias supply for controller. |
| VIN | 1 | 1 | I | Connect to input voltage. Connect 1-µF bypass capacitor |
| VOUT | 4 | 4 | I | Connect resistor divider from VOUT, scaled down feedback of VOUT. |
| VREF | 5 | 5 | O | System reference voltage. Bypass with 100-nF ceramic capacitor. |
| DAP | — | — | — | Place 6-9 vias from pad to GND plane for thermal relief. |