SNVSA06C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ƒSW | Switching frequency, PWM mode | 2.7 | 3 | 3.3 | MHz | |
| ƒSW-MAX | Maximum switching frequency, PWM mode
Automatically limited to smaller of ƒSW and ƒSW-MAX |
VOUT ≥ 0.6 V | 2.7 | 3 | 3.3 | MHz |
| VOUT < 0.6 V | 1.8 | 2 | 2.2 | |||
| Regulator start-up time (soft start) | From ENx to VOUT = 0.225 V (slew-rate control begins), COUT_TOTAL = 88 µF, no load | 90 | µs | |||
| Output voltage slew-rate(2) | SLEW_RATEx[2:0] = 000, VOUT ≥ 0.5 V | –15% | 30 | 15% | mV/µs | |
| SLEW_RATEx[2:0] = 001, VOUT ≥ 0.5 V | –15% | 15 | 15% | |||
| SLEW_RATEx[2:0] = 010, VOUT ≥ 0.5 V | –15% | 10 | 15% | |||
| SLEW_RATEx[2:0] = 011, VOUT ≥ 0.5 V | –15% | 7.5 | 15% | |||
| SLEW_RATEx[2:0] = 100, VOUT ≥ 0.5 V | –15% | 3.8 | 15% | |||
| SLEW_RATEx[2:0] = 101, VOUT ≥ 0.5 V | –15% | 1.9 | 15% | |||
| SLEW_RATEx[2:0] = 110, VOUT ≥ 0.5 V | –15% | 0.94 | 15% | |||
| SLEW_RATEx[2:0] = 111, VOUT ≥ 0.5 V | –15% | 0.4 | 15% | |||
| Load current measurement time | PFM mode (automatically changing to PWM mode for the measurement) | 50 | µs | |||
| PWM mode | 4 | |||||
Figure 1. I2C Timing