SNVSA29 May 2015 LM36922
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NUMBER | NAME | ||
| A1 | LED1 | Input | Input to current sink 1. The boost converter regulates the minimum voltage between LED1, LED2 to VHR. |
| A2 | BL_ADJ | Input | LED current adjust input. When BL_ADJ is driven to a logic high voltage the LED current steps down to the programmed low current value. |
| A3 | GND | Input | Ground |
| B1 | LED2 | Input | Input pin to current sink 2. The boost converter regulates the minimum voltage between LED1, LED2 to VHR. |
| B2 | SDA | I/O | Data I/O for I2C-Compatible Interface. |
| B3 | SW | Output | Drain Connection for internal low side NFET, and anode connection for external Schottky diode. |
| C1 | NC | Input | Unused Pin. Connect externally to GND. |
| C2 | SCL | Input | Clock Input for I2C-compatible interface. |
| C3 | OUT | Input | OUT serves as the sense point for overvoltage protection. Connect OUT to the positive pin of the output capacitor. |
| D1 | PWM | Input | Logic level input for PWM current control. |
| D2 | HWEN | Input | Hardware enable input. Drive HWEN high to bring the device out of shutdown and allow I2C writes or PWM control. |
| D3 | IN | Input | Input voltage connection. Bypass IN to GND with a minimum 2.2-µF ceramic capacitor. |