SNVSA43B August 2014 – September 2017 LM43600
PRODUCTION DATA.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input voltages | VIN to PGND | –0.3 | 42 | V |
| EN to PGND | –0.3 | VIN + 0.3 | ||
| FB, RT, SS/TRK to AGND | –0.3 | 3.6 | ||
| PGOOD to AGND | –0.3 | 15 | ||
| SYNC to AGND | –0.3 | 5.5 | ||
| BIAS to AGND | –0.3 | 30 | ||
| AGND to PGND | –0.3 | 0.3 | ||
| Output voltages | SW to PGND | –0.3 | VIN + 0.3 | V |
| SW to PGND less than 10ns Transients | –3.5 | 42 | ||
| CBOOT to SW | –0.3 | 5.5 | ||
| VCC to AGND | –0.3 | 3.6 | ||
| Storage temperature, Tstg | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| Input voltages | VIN to PGND | 3.5 | 36 | V |
| EN | –0.3 | VIN | ||
| FB | –0.3 | 1.1 | ||
| PGOOD | –0.3 | 12 | ||
| BIAS input not used | –0.3 | 0.3 | ||
| BIAS input used | 3.3 | VIN or 28(2) | ||
| AGND to PGND | –0.1 | 0.1 | ||
| Output Voltage | VOUT | 1 | 28 | V |
| Output Current | IOUT | 0 | 0.5 | A |
| Temperature | Operating junction temperature range, TJ | –40 | 125 | °C |
| THERMAL METRIC(1)(2) | LM43600 | UNIT | |
|---|---|---|---|
| PWP (HTSSOP) | |||
| 16 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 39.9(3) | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 26.9 | °C/W |
| RθJB | Junction-to-board thermal resistance | 21.7 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.8 | °C/W |
| ψJB | Junction-to-board characterization parameter | 21.5 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.3 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (VIN PINS) | ||||||
| VIN-MIN-ST | Minimum input voltage for start-up | 3.8 | V | |||
| ISHDN | Shutdown quiescent current | VEN = 0 V | 1.1 | 3.1 | µA | |
| IQ-NONSW | Operating quiescent current (non-switching) from VIN | VEN = 3.3 V VFB = 1.5 V VBIAS = 3.4 V external |
6 | 11 | µA | |
| IBIAS-NONSW | Operating quiescent current (non-switching) from external VBIAS | VEN = 3.3 V VFB = 1.5 V VBIAS = 3.4 V external |
85 | 140 | µA | |
| IQ-SW | Operating quiescent current (switching) | VEN = 3.3 V IOUT = 0 A RT = open VBIAS = VOUT = 3.3 V RFBT = 1 Meg |
33 | µA | ||
| ENABLE (EN PIN) | ||||||
| VEN-VCC-H | Voltage level to enable the internal LDO output VCC | VENABLE high level | 1.2 | V | ||
| VEN-VCC-L | Voltage level to disable the internal LDO output VCC | VENABLE low level | 0.4 | V | ||
| VEN-VOUT-H | Precision enable level for switching and regulator output: VOUT | VENABLE high level | 2 | 2.1 | 2.42 | V |
| VEN-VOUT-HYS | Hysteresis voltage between VOUT precision enable and disable thresholds | VENABLE hysteresis | –305 | mV | ||
| ILKG-EN | Enable input leakage current | VEN = 3.3 V | 0.8 | 1.75 | µA | |
| INTERNAL LDO (VCC PIN AND BIAS PIN) | ||||||
| VCC | Internal LDO output voltage VCC | VIN ≥ 3.8 V | 3.3 | V | ||
| VCC-UVLO | Undervoltage lockout (UVLO) thresholds for VCC | VCC rising threshold | 3.14 | V | ||
| Hysteresis voltage between rising and falling thresholds | –567 | mV | ||||
| VBIAS-ON | Internal LDO input change over threshold to BIAS | VBIAS rising threshold | 2.96 | 3.2 | V | |
| Hysteresis voltage between rising and falling thresholds | –74 | mV | ||||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Feedback voltage | TJ = 25°C | 1.009 | 1.016 | 1.023 | V |
| TJ = –40°C to 85°C | 0.999 | 1.016 | 1.031 | |||
| TJ = –40°C to 125°C | 0.999 | 1.016 | 1.039 | |||
| ILKG-FB | Input leakage current at FB pin | FB = 1.011 V | 0.2 | 65 | nA | |
| THERMAL SHUTDOWN | ||||||
| TSD (1) | Thermal shutdown | Shutdown threshold | 160 | °C | ||
| Recovery threshold | 150 | °C | ||||
| CURRENT LIMIT AND HICCUP | ||||||
| IHS-LIMIT | Peak inductor current limit | 1.04 | 1.33 | 1.56 | A | |
| ILS-LIMIT | Inductor current valley limit | 0.46 | 0.60 | 0.75 | A | |
| SOFT START (SS/TRK PIN) | ||||||
| ISSC | Soft-start charge current | 1.17 | 2.2 | 2.85 | µA | |
| RSSD | Soft-start discharge resistance | UVLO, TSD, OCP, or EN = 0 V | 16 | kΩ | ||
| POWER GOOD (PGOOD PIN) | ||||||
| VPGOOD-HIGH | Power-good flag overvoltage tripping threshold | % of FB voltage | 110% | 113% | ||
| VPGOOD-LOW | Power-good flag undervoltage tripping threshold | % of FB voltage | 83% | 90% | ||
| VPGOOD-HYS | Power-good flag recovery hysteresis | % of FB voltage | 6% | |||
| RPGOOD | PGOOD pin pulldown resistance when power bad | VEN = 3.3 V | 40 | 125 | Ω | |
| VEN = 0 V | 60 | 150 | ||||
| MOSFETS (2) | ||||||
| RDS-ON-HS | High-side MOSFET ON-resistance | IOUT = 0.5 A VBIAS = VOUT = 3.3 V |
419 | mΩ | ||
| RDS-ON-LS | Low-side MOSFET ON-resistance | IOUT = 0.5 A VBIAS = VOUT = 3.3 V |
231 | mΩ | ||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| CURRENT LIMIT AND HICCUP | |||||
| NOC | Hiccup wait cycles when LS current limit tripped | 32 | Cycles | ||
| TOC | Hiccup retry delay time | 5.5 | ms | ||
| SOFT START (SS/TRK PIN) | |||||
| TSS | Internal soft-start time when SS pin open circuit | 3.86 | ms | ||
| POWER GOOD (PGOOD PIN) | |||||
| TPGOOD-RISE | Power-good flag rising transition deglitch delay | 220 | µs | ||
| TPGOOD-FALL | Power-good flag falling transition deglitch delay | 220 | µs | ||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SW (SW PIN) | ||||||
| tON-MIN(1) | Minimum high side MOSFET ON time | 125 | 165 | ns | ||
| tOFF-MIN(1) | Minimum high side MOSFET OFF time | 200 | 250 | ns | ||
| OSCILLATOR (SW PINS AND SYNC PIN) | ||||||
| FOSC-DEFAULT | Oscillator default frequency | RT pin open circuit | 445 | 500 | 570 | kHz |
| FADJ | Minimum adjustable frequency | With 1% resistors at RT pin | 200 | kHz | ||
| Maximum adjustable frequency | 2200 | kHz | ||||
| Frequency adjust accuracy | 10% | |||||
| VSYNC-HIGH | Sync clock high level threshold | 2 | V | |||
| VSYNC-LOW | Sync clock low level threshold | 0.4 | V | |||
| DSYNC-MAX | Sync clock maximum duty cycle | 90% | ||||
| DSYNC-MIN | Sync clock minimum duty cycle | 10% | ||||
| TSYNC-MIN | Minimum sync clock ON-time and OFF-time | 80 | ns | |||
| VOUT = 3.3 V | FSW = 500 kHz |
| VOUT = 5 V | FSW = 500 kHz |
| VOUT = 12 V | FSW = 500 kHz |
| VOUT = 3.3 V | FSW = 500 kHz |
| VOUT = 5 V | FSW = 500 kHz |
| VOUT = 12 V | FSW = 500 kHz |
| VOUT = 3.3 V | FSW = 500 kHz |
| VOUT = 5 V | FSW = 500 kHz |
| VOUT = 12 V | FSW = 500 kHz |
| VOUT = 3.3 V | FSW = 500 kHz |
| VOUT = 3.3 V | FSW = 500 kHz | IOUT = 0.5 A |
| Measured on the LM43600PWPEVM with default BOM. No input filter used. | ||
| VOUT = 3.3 V | FSW = 500 kHz | IOUT = 0.5 A |
| Measured on the LM43600PWPEVM with default BOM. Input filter: Lin = 1 µH Cd = 47 µF CIN4 = 68 µF | ||
| VIN = 12 V | VOUT = 3.3 V | FS = 500 kHz |
| VOUT = 5 V | FSW = 200 kHz |
| VOUT = 5 V | FSW = 1 MHz |
| VOUT = 24 V | FSW = 500 kHz |
| VOUT = 5 V | FSW = 200 kHz |
| VOUT = 5 V | FSW = 1 MHz |
| VOUT = 24 V | FSW = 500 kHz |
| VOUT = 5 V | FSW = 200 kHz |
| VOUT = 5 V | FSW = 1 MHz |
| VOUT = 24 V | FSW = 500 kHz |
| VOUT = 5 V | FSW = 1 MHz |
| VOUT = 5 V | FSW = 500 kHz | IOUT = 0.5 A |
| Measured on the LM43600PWPEVM with L = 44 µH, COUT = 66 µF, CFF = 33 pF. No input filter used. | ||
| VOUT = 5 V | FSW = 500 kHz | IOUT = 0.5 A |
| Measured on the LM43600PWPEVM with L = 44 µH, COUT = 66 µF, CFF = 33 pF. Input filter Lin = 1 µH Cd = 47 µF CIN4 = 68 µF | ||
| VOUT = 3.3 V | FSW = 500 kHz | IOUT = 0 A |