SNVSAA5B February 2015 – December 2024 LMR14020
PRODUCTION DATA
CCM operation is employed in the LMR14020 when the load current is higher than half of the peak-to-peak inductor current. In CCM operation, the frequency of operation is fixed, output voltage ripple is at a minimum in this mode and the maximum output current of 2A can be supplied by the LMR14020.