SNVSAB5A September 2017 – June 2021 LP87332A-Q1
PRODUCTION DATA
GPO_CTRL is shown in Table 7-45, Address: 0x12
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| Reserved - do not use | GPO2_OD | GPO2_EN_PIN_CTRL | GPO2_EN | Reserved - do not use | GPO_OD | GPO_EN_PIN_CTRL | GPO_EN |
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7 | Reserved - do not use | R | 0 | |
| 6 | GP02_OD | R/W | 1 | GPO2 signal type when configured as the General Purpose Output (CLKIN pin): 0 - Push-pull output (VANA level) 1 - Open-drain output |
| 5 | GPO2_EN_PIN_CTRL | R/W | 1 | Control for the GPO2: 0 - Only the GPO2_EN bit controls the GPO2 1 - GPO2_EN bit and the EN pin control the GPO2. |
| 4 | GPO2_EN | R/W | 1 | Output level of the GPO2 signal (when configured as the General Purpose Output): 0 - Logic low level 1 - Logic high level |
| 3 | Reserved - do not use | R | 0 | |
| 2 | GPO_OD | R/W | 1 | GPO signal type: 0 - Push-pull output (VANA level) 1 - Open-drain output |
| 1 | GPO_EN_PIN_CTRL | R/W | 1 | Control for the GPO: 0 - Only the GPO_EN bit controls the GPO 1 - GPO_EN bit and the EN pin control the GPO. |
| 0 | GPO_EN | R/W | 1 | Output level of the GPO signal: 0 - Logic low level 1 - Logic high level |