SNVSAD6B June 2015 – December 2024 LV14240
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Buck regulator | VIN | 4 | 40 | V |
| VOUT | 0.8 | 32 | ||
| BOOT | 45 | |||
| SW | –1 | 40 | ||
| FB | 0 | 5 | ||
| Control | EN | 0 | 40 | V |
| RT/SYNC | 0 | 3.3 | ||
| SS | 0 | 3 | ||
| Frequency | Switching frequency range at RT mode | 200 | 2000 | kHz |
| Switching frequency range at SYNC mode | 250 | 2000 | ||
| Temperature | Operating junction temperature, TJ | –40 | 125 | °C |