9 Revision History
Changes from Revision A (February 2024) to Revision B (December 2024)
- Added approved nouns after the SIMPLE SWITCHER trademark throughout
the documentGo
- Changed the MAX voltage rating for BOOT to SW from 6.5V to 5.5V, and
FB to GND from 7V to 5.5VGo
- Changed thermal metrics of DDA package, RθJA from 42.5 to 43.2, ψJT from 9.9 to 5.2, ψJB 25.4 to 16.4, RθJC(top) from 56.1 to 52.1, RθJC(bot) from 3.8 to 7.8, RθJB from 25.5 to 16.4Go
- Deleted the test condition of " BOOT to SW = 5.8 V " on parameter
RDS_ON
Go
- Deleted the test condition of " BOOT to SW = 5.8 V " on parameter
TON_MIN
Go
Changes from Revision * (June 2015) to Revision A (February 2024)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- First public releaseGo
- Changed SOIC to HSOIC throughout the documentGo
- Deleted S from the device nameGo
- Updated the format of the Package Information
tableGo
- Updated the TYPE columnGo
- Changed VIN, EN to GND MAX from 44 to 45Go
- Changed BOOT to GND MAX from 49 to 50Go
- Updated ESD Ratings table to current TI
standardsGo
- Updated Equation 5
Go
- Updated Table 6-1
Go
- Added the Device Functional Modes sectionGo
- Updated Equation 8
Go
- Added the Best Design Practices sectionGo