SNVSAN5A July   2017  â€“ October 2017 LM36011

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Flash Mode
      2. 7.3.2 Torch Mode
      3. 7.3.3 IR Mode
    4. 7.4 Device Functioning Modes
      1. 7.4.1 Start-Up (Enabling The Device)
      2. 7.4.2 Input Voltage Flash Monitor (IVFM)
      3. 7.4.3 Fault/Protections
        1. 7.4.3.1 Input Voltage Flash Monitor (IVFM)
        2. 7.4.3.2 LED Short Fault
        3. 7.4.3.3 Thermal Scale-Back (TSB)
        4. 7.4.3.4 Thermal Shutdown (TSD)
        5. 7.4.3.5 Undervoltage Lockout (UVLO)
        6. 7.4.3.6 Flash Time-out (FTO)
    5. 7.5 Programming
      1. 7.5.1 Control Truth Table
      2. 7.5.2 I2C-Compatible Interface
        1. 7.5.2.1 Data Validity
        2. 7.5.2.2 Start and Stop Conditions
        3. 7.5.2.3 Transferring Data
        4. 7.5.2.4 I2C-Compatible Chip Address
    6. 7.6 Register Descriptions
      1. 7.6.1 Enable Register (0x01)
      2. 7.6.2 Configuration Register (0x02)
      3. 7.6.3 LED Flash Brightness Register (0x03)
      4. 7.6.4 LED Torch Brightness Register (0x04)
      5. 7.6.5 Flags Register (0x05)
      6. 7.6.6 Device ID and RESET Register (0x06)
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Thermal Performance
        2. 8.2.2.2 Input Capacitor Selection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
IN, OUT, LED −0.3 6 V
SDA, SCL, STROBE −0.3 (VIN+ 0.3) w/ 6 V maximum
Continuous power dissipation(3) Internally limited
Junction temperature, TJ-MAX 150 °C
Storage temperature, Tstg −65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to the potential at the GND pin.
Internal thermal shutdown circuitry protects the device from permanent damage. Thermal shutdown engages at TJ = 150°C (typical) and disengages at TJ = 135°C (typical). Thermal shutdown is ensured by design.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±250
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VIN 2.5 5.5 V
Junction temperature, TJ −40 125 °C
Ambient temperature, TA (3) −40 85 °C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to the potential at the GND pin.
In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA-MAX) is dependent on the maximum operating junction temperature (TJ-MAX-OP = 125°C), the maximum power dissipation of the device in the application (PD-MAX), and the junction-to-ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA-MAX = TJ-MAX-OP – (RθJA × PD-MAX).

Thermal Information

THERMAL METRIC(1) LM36011 UNIT
YKB (DSBGA)
8 PINS
RθJA Junction-to-ambient thermal resistance 117.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 1.3 °C/W
RθJB Junction-to-board thermal resistance 34.3 °C/W
ΨJT Junction-to-top characterization parameter 0.5 °C/W
ΨJB Junction-to-board characterization parameter 34.6 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

TA = 25°C and VIN = 3.6 V, unless otherwise specified. Minimum and maximum limits apply over the full operating ambient temperature range (–40°C ≤ TA ≤ 85°C).(1)(2)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
CURRENT SOURCE SPECIFICATIONS
ILED Current source accuracy VIN = 4 V, flash code = 0x7F = 1.5 A (3) –10% 1.5 10% A
VIN = 4 V, torch code = 0x7F = 376 mA –10% 376 10% mA
VHR LED current source regulation voltage ILED = 1.5 A Flash 550 mV
ILED = 376 mA Torch 350
STEP-UP DC-DC CONVERTER SPECIFICATIONS
VUVLO Undervoltage lockout threshold Falling VIN 2.5 V
VIVFM Input voltage flash monitor trip threshold Reg 0x02, bits [7:5] = 000 –3% 2.9 3% V
IQ Quiescent supply current 0.3 mA
ISB Standby supply current Device disabled
2.5 V ≤ VIN ≤ 5.5 V
0.8 4 µA
STROBE VOLTAGE SPECIFICATIONS
VIL Input logic low 2.5 V ≤ VIN ≤ 5.5 V 0 0.4 V
VIH Input logic high 1.2 VIN V
I2C-COMPATIBLE INTERFACE SPECIFICATIONS (SCL, SDA)
VIL Input logic low 2.5 V ≤ VIN ≤ 4.2 V 0 0.4 V
VIH Input logic high 1.2 VIN
VOL Output logic low ILOAD = 3 mA 400 mV
Minimum (MIN) and Maximum (MAX) limits are specified by design, test, or statistical analysis. Typical (TYP) numbers are not verified, but do represent the most likely norm. Unless otherwise specified, conditions for typical specifications are: VIN = 3.6 V and TA = 25°C.
All voltages are with respect to the potential at the GND pin.
The ability to deliver 1.5 A of LED current is highly dependent upon the input voltage, LED voltage, ambient temperature and PCB layout.  Depending upon the system conditions, it is possible that the device could hit the internal thermal shutdown or thermal scale-back value before the desired flash duration is reached.  See Thermal Performance for more details.

Timing Requirements

MIN NOM MAX UNIT
t1 SCL clock period 2.4 µs
t2 Data in set-up time to SCL high 100 ns
t3 Data out stable after SCL low 0 ns
t4 SDA low set-up time to SCL low (start) 100 ns
t5 SDA high hold time after SCL high (stop) 100 ns
LM36011 30171819.gif Figure 1. I2C-Compatible Interface Specifications

Typical Characteristics

TA = 25°C, VIN = 3.6 V, CIN = 10 µF, VLED = 3.4 V, Flash Time-out = 320 ms and Thermal Scale-Back (TSB) disabled, unless otherwise noted.
LM36011 D001_SNVSAN5.gif
VIN = 4 V
Figure 2. LED Flash Current vs Brightness Code
LM36011 D003_SNVSAN5.gif
IFLASH = 1.03 A
Figure 4. LED Flash Current vs Input Voltage
LM36011 D005_SNVSAN5.gif
Figure 6. LED Flash Current vs Input Voltage
LM36011 D007_SNVSAN5.gif
Figure 8. LED Torch Current vs Brightness Code
LM36011 D009_SNVSAN5.gif
ITORCH = 258 mA
Figure 10. LED Torch Current vs Input Voltage
LM36011 D011_SNVSAN5.gif
Figure 12. LED Torch Current vs Input Voltage
LM36011 D013_SNVSAN5.gif
Mode (Reg 0x01 bits[1:0]) = 01 (IR Mode)
Figure 14. LED Off Current vs Input Voltage
LM36011 D015_SNVSAN5.gif
Figure 16. Standby Current vs Input Voltage
LM36011 D002_SNVSAN5.gif
IFLASH = 1.5 A
Figure 3. LED Flash Current vs Input Voltage
LM36011 D004_SNVSAN5.gif
.
IFLASH = 0.75 A
Figure 5. LED Flash Current vs Input Voltage
LM36011 D006_SNVSAN5.gif
Figure 7. LED Flash Current vs Input Voltage
LM36011 D008_SNVSAN5.gif
ITORCH = 376 mA
Figure 9. LED Torch Current vs Input Voltage
LM36011 D010_SNVSAN5.gif
ITORCH = 188 mA
Figure 11. LED Torch Current vs Input Voltage
LM36011 D012_SNVSAN5.gif
Figure 13. LED Torch Current vs Input Voltage
LM36011 D014_SNVSAN5.gif
Mode (Reg 0x01 bits[1:0]) = 10 (Torch Mode)
Figure 15. LED On Current vs Input Voltage