SNVSAR1B March 2017 – March 2018 LM5113-Q1
PRODUCTION DATA.
The LM5113-Q1 has an undervoltage lockout (UVLO) on both the VDD and bootstrap supplies. When the VDD voltage is below the threshold voltage of 3.8 V, both the HI and LI inputs are ignored to prevent the GaN FETs from being partially turned on. Also, if there is insufficient VDD voltage, the UVLO actively pulls the LOL and HOL low. When the VDD voltage is above its UVLO threshold, but the HB to HS bootstrap voltage is below the UVLO threshold of 3.2 V, only HOL is pulled low. Both UVLO threshold voltages have 200 mV of hysteresis to avoid chattering.
The startup voltage sequencing for this device is as follows: VDD voltage first, with the VIN voltage present thereafter.
The LM5113-Q1 requires an external bootstrap diode with a 100 Ω series resistor from VDD to HB to charge the high side supply on a cycle by cycle basis. The recommended bootstrap diode options are BAT46, BAT41, or LL4148.
| CONDITION (VHB-HS> VHBR for all cases below) | HI | LI | HO | LO |
|---|---|---|---|---|
| VDD – VSS< VDDR during device start-up | H | L | L | L |
| VDD – VSS< VDDR during device start-up | L | H | L | L |
| VDD – VSS< VDDR during device start-up | H | H | L | L |
| VDD – VSS< VDDR during device start-up | L | L | L | L |
| VDD – VSS< VDDR – VDDH after device start-up | H | L | L | L |
| VDD – VSS< VDDR – VDDH after device start-up | L | H | L | L |
| VDD – VSS< VDDR – VDDH after device start-up | H | H | L | L |
| VDD – VSS< VDDR – VDDH after device start-up | L | L | L | L |
| CONDITION (VDD> VDDR for all cases below) | HI | LI | HO | LO |
|---|---|---|---|---|
| VHB-HS< VHBR during device start-up | H | L | L | L |
| VHB-HS< VHBR during device start-up | L | H | L | H |
| VHB-HS< VHBR during device start-up | H | H | L | H |
| VHB-HS< VHBR during device start-up | L | L | L | L |
| VHB-HS< VHBR – VHBH after device start-up | H | L | L | L |
| VHB-HS< VHBR – VHBH after device start-up | L | H | L | H |
| VHB-HS< VHBR – VHBH after device start-up | H | H | L | H |
| VHB-HS< VHBR – VHBH after device start-up | L | L | L | L |