SNVSAU4D September 2018 – February 2026 LM5164
PRODUCTION DATA
EN/UVLO provides ON and OFF control for the LM5164. When VEN/UVLO is below approximately 1.1V, the device is in shutdown mode. Both the internal linear regulator and the switching regulator are off. The quiescent current in shutdown mode drops to 3µA at VIN = 24V. The LM5164 also employs internal bias rail undervoltage protection. If the internal bias supply voltage is below the UV threshold, the regulator remains off.