SNVSBD1C August 2020 – January 2026 LP8866S-Q1
PRODUCTION DATA
VIN OCP current limit is totally different from boost cycle-by-cycle current limit.
Boost cycle-by-cycle current limit is to protect the DC/DC components (inductor, schottky diode and switching MOSFET) in normal scenario, avoiding current running over their max limit. The normal scenario means when loading has sharp change or input voltage has sharp change. This won't trigger any device fault.
VIN OCP current limit is to protect system from critical system hazard (in example, inductor short, switching MOSFET short). This triggers the device to shutdown all the LED channels and enter into fault recovery state.
VIN OCP current limit is always greater than boost cycle-by-cycle current limit. This means RISENSE is always no smaller than RSENSE.