SNVSBD2B August 2020 – May 2024 LP8864-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Voltage on pins | VSENSE_P, VSENSE_N, SD, UVLO | 3 | 12 | 48 | V |
| FB, DISCHARGE, OUT1 to OUT4 | 0 | 48 | |||
| ISNS, ISNSGND | 0 | 5.5 | |||
| EN, PWM, INT, SDA, SCL, BST_SYNC | 0 | 3.3 | 5.5 | ||
| VDD | 3 | 3.3/5 | 5.5 | ||
| C1N, C1P, CPUMP,GD | 0 | 5 | 5.5 | ||
| Thermal | Ambient temperature, TA | –40 | 125 | °C | |