Over the recommended operating junction temperature range of –40℃ to 125℃ (unless otherwise
noted)(1) | MIN | MAX | UNIT |
|---|
| Input voltage | VIN to PGND | 4.2 | 65 | V |
| EN to PGND(2) | 0 | 65 | V |
| PG to PGND(2) | 0 | 18 | V |
| Output voltage | VOUT | 1 | 28 | V |
| Output current | IOUT | 0 | 2 | A |
(1) Recommended operating conditions indicate conditions for which the device is
intended to be functional, but do not specify
specific performance limits. For specified
specifications, see Electrical
Characteristics.
(2) The voltage on this pin must not exceed the voltage on the VIN pin by more than 0.3 V.