SNVSBK9I November 2019 – October 2025 LM63635-Q1
PRODUCTION DATA
EMI results critically depend on PCB layout and test setup. The results given here are typical and given for information purposes only. Figure 8-29 shows the used EMI filter. The limit lines shown refer to CISPR25 class 5.

| VOUT = 5V | fSW = 400kHz |
| Dither | IOUT = 3.25A |

| VOUT = 5V | ƒSW = 400kHz |
| Dither | IOUT = 3.25A |