SNVSBS9C March 2021 – May 2024 TPS3704-Q1
PRODUCTION DATA
Figure 4-1 shows the device naming nomenclature to compare the different device variants. See Table 9-1 for a more detailed explanation. See Table 9-3 or Table 9-3 for the available device variants.
| ORDERABLE PART NAME | VARIANT(3) | OUTPUT TYPE(4) | NUM OF CHAN. | RESET TIME | SENSE1(1)(2) | SENSE2(1)(2) | SENSE3(1)(2) | SENSE4(1)(2) |
|---|---|---|---|---|---|---|---|---|
| TPS37041BPLEDDFRQ1 |
Fixed |
L |
1 |
5ms |
0.9V (±7%) |
- |
- |
- |
|
TPS37042A3OFDDFRQ1 |
Fixed |
O |
2 |
10ms |
3.3V (±5%) |
1.2V (±5%) |
- |
- |
|
TPS37042ZJOFDDFRQ1 |
Fixed |
O |
2 |
10ms |
1.95V (±4%) |
3.8V (±6%) |
- |
- |
| TPS37043DJOFDDFR | ADJ/Fixed | O | 3 | 10ms |
3.3V (-11%) |
1.2V (-11%) |
0.8V (-8%) | - |
|
TPS37043A4OFDDFRQ1 |
Fixed |
O |
3 |
10ms |
2.8V (±5%) | 1.8V (±5%) | 1.2V (±5%) |
- |
|
TPS37043A8OFDDFRQ1 |
Fixed |
O |
3 |
10ms |
3.3V (±5%) | 1.8V (±5%) | 1.0V (±5%) |
- |
|
TPS37043CPOFDDFRQ1 |
ADJ/Fixed | O |
3 |
10ms |
3.3V (±4%) |
0.75V (±4%) |
0.8V (±3%) |
- |
|
TPS37043ZJOFDDFRQ1 |
Fixed |
O |
3 |
10ms |
0.95V (±4%) |
1.35V (±4%) |
1.8V (±4%) |
- |
|
TPS37043LJOFDDFRQ1 |
ADJ | O |
3 |
10ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
- |
|
TPS37043CJOFDDFRQ1 |
ADJ |
O |
3 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
- |
|
TPS37043MJOFDDFRQ1 |
ADJ |
O |
3 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
- |
|
TPS37043A5OFDDFRQ1 |
Fixed |
O |
3 |
10ms |
3.3V (±4%) |
1.8V (±4%) |
1.2V (±4%) |
- |
|
TPS37043BJOFDDFRQ1 |
ADJ |
O |
3 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
- |
| TPS37044BJOFDDFR | ADJ | O | 4 | 10ms | 0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
| TPS37044LJOJDDFR | ADJ | O | 4 | 35ms |
0.4V (±5%) |
0.4V (±5%) |
0.8V (±5%) |
0.8V (±5%) |
|
TPS37044BJOFDDFRQ1 |
ADJ |
O |
4 |
10ms |
0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) | 0.8V (±4%) |
|
TPS37044CJOFDDFRQ1 |
ADJ |
O |
4 |
10ms |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
0.8V (±6%) |
|
TPS37044MJOFDDFRQ1 |
ADJ |
O |
4 |
10ms |
0.4V (±7%) |
0.4V (±7%) |
0.8V (±7%) |
0.8V (±7%) |
|
TPS37044A4OGDDFRQ1 |
Fixed |
O |
4 |
15ms |
3.3V (±8%) | 1.8V (±4%) | 1.15V (±6%) | 1.15V (±6%) |