SNVSBS9C March   2021  – May 2024 TPS3704-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Nomenclature
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 VDD
      2. 7.3.2 SENSEx Input
        1. 7.3.2.1 Immunity to SENSEx Pins Voltage Transients
          1. 7.3.2.1.1 SENSEx Hysteresis
      3. 7.3.3 RESETx/RESETx
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation (VDD > VDD(MIN))
      2. 7.4.2 Undervoltage Lockout (VPOR < VDD < UVLO)
      3. 7.4.3 Power-On Reset (VDD < VPOR)
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Voltage Threshold Accuracy
      2. 8.1.2 Adjustable Voltage Thresholds
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Multi-Rail Window Monitoring for Microcontroller Power Rails
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
      2. 8.2.2 Design 2: Manual Self-Test Option for Enhanced Functional Safety Use Cases
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Guidelines
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

Determine which version of the TPS3704-Q1 best fits the monitored rail (VMON) and window tolerances found on Table 9-3. The TPS3704-Q1 allows overvoltage and undervoltage monitoring for precise voltage supervision of common rails between 0.4V and 5.5V. This application calls for very tight monitoring of the rail with only ±5% of variation allowed on the 1.2VCORE rail. To make sure this requirement is met, the TPS37042-Q1 was chosen for its ±3% thresholds. The 3.3VI/O is more flexible and can operate up to 8% variance. Because the TPS3704-Q1 comes in various tolerance options, the ±6% thresholds can be chosen for this voltage rail. To calculate the worst case for VIT+(OV) and VIT-(UV), the accuracy must also be taken into account. The worst-case for VIT+(OV) and VIT-(UV) can be calculated shown in Equation 5 and Equation 6 respectively:

Equation 5. VIT+(OV-Worst Case) = VMON × (1 + %Threshold) × (1 + %Accuracy) = 1.2 × (1.03) × (1.01) = 1.2484V
Equation 6. VIT-(UV-Worst Case) = VMON × (1 - %Threshold) × (1 - %Accuracy) = 1.2 × (0.97) × (0.99) = 1.1524V

Hysteresis must also be taken into account when determining the OV and UV thresholds such that the release point after the fault is higher than the power-supply tolerance limits. See Figure 6-1 for more details.

When the outputs switch to a high impedance state, the rise time of the RESETx/RESETx pin depends on the pullup resistance and the capacitance on that node. Choose pullup resistors that satisfy both the downstream timing requirements and the sink current required to have a VOL low enough for the application; 10kΩ to 1MΩ resistors are a good choice for low-capacitive loads.