SNVSBV1E February 2022 – December 2025 LMQ66410-Q1 , LMQ66420-Q1 , LMQ66430-Q1
PRODUCTION DATA
Table 8-9 describes the intended operating conditions for this design example.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 12 V (7 V to 36 V) |
| Output voltage | 5 V |
| Maximum output current | 0 A to 3 A |
| Switching frequency | 400 kHz |