SNVSBV1F February 2022 – September 2026 LMQ66410-Q1 , LMQ66420-Q1 , LMQ66430-Q1
PRODUCTION DATA
Figure 8-1 shows a typical application circuit of the LMQ664x0-Q1 synchronous buck regulator with output voltage set at 3.3V and rated load current of 3A. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. In this example the nominal input voltage is 12V and ranges between 4V and 36V. The maximum switching frequency is set at 2.2MHz by connecting the MODE/SYNC pin to GND, which allows for the device to operate in AUTO mode. The VOUT/FB pin is connected directly to the output voltage node which improves efficiency performance.