SNVSCB1E December 2022 – September 2026 TPSM33615 , TPSM33625
PRODUCTION DATA
The select orderables in the TPSM336x5 family with
the RT pin allow power designers to set any desired operating frequency from 200kHz
to 2.2MHz in the applications. See Figure 7-9 to determine the
resistor value needed for the desired switching frequency or simply select from
Table 7-6. The RT pin
and the
MODE/SYNC pin variants share the same pin
location. The power supply designer can either use the RT pin variant and adjust
the switching frequency of operation as warranted by the application or use the
MODE/SYNC variant and synchronize to an external clock signal. See Table 7-5 for selection on
programming the RT pin.
| RT INPUT | SWITCHING FREQUENCY |
|---|---|
| VCC | 1MHz |
| GND | 2.2MHz |
| RT to GND | Adjustable according to Figure 7-9 |
| Float (Not Recommended) | No Switching |

where
The switching frequency must be selected based on the output voltage setting of the device. See Table 7-6 for RRT resistor values and the allowable output voltage range for a given switching frequency for common input voltages.
| FSW (kHz) | RRT (kΩ) | VIN = 5V | VIN = 12V | VIN = 24V | VIN = 36V | ||||
|---|---|---|---|---|---|---|---|---|---|
| VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | VOUT RANGE (V) | ||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||
| 200 | 81.6 | 1 | 1.75 | 1 | 1.5 | 1 | 1.25 | 1 | 1.25 |
| 400 | 40.2 | 1 | 2 | 1 | 4 | 1 | 3 | 1.25 | 2.5 |
| 600 | 26.7 | 1 | 2.5 | 1 | 5 | 1.25 | 5 | 2 | 4 |
| 800 | 19.8 | 1 | 3 | 1 | 5.5 | 1.5 | 8 | 2.25 | 6 |
| 1000 | 15.8 | 1 | 3.5 | 1 | 6 | 2 | 11 | 2.5 | 8 |
| 1200 | 13.2 | 1 | 3.5 | 1.5 | 6.25 | 2.5 | 11 | 3 | 11 |
| 1400 | 11.3 | 1 | 3.5 | 1.5 | 6.5 | 3 | 11.5 | 3.5 | 15 |
| 1600 | 9.76 | 1 | 3.5 | 1.5 | 7 | 3 | 12 | 4 | 15 |
| 1800 | 8.66 | 1 | 3 | 1.5 | 7.5 | 3.5 | 12.5 | 5 | 15 |
| 2000 | 7.77 | 1 | 3 | 1.5 | 8 | 3.5 | 13 | 5.5 | 15 |
| 2200 | 7.06 | 1 | 3 | 1.5 | 8.5 | 4.5 | 14 | 6 | 15 |