SNVSCB1E December 2022 – September 2026 TPSM33615 , TPSM33625
PRODUCTION DATA
The TPSM336x5 is an easy-to-use, synchronous buck, DC-DC power module that operates from a 3V to 36V supply voltage. The device is intended for step-down conversions from 5V, 12V, 24V, and 36V supply rails, as example. With an integrated buck controller, inductor, boot capacitor, and MOSFETs, the TPSM336x5 delivers up to 2.5A DC load current with high efficiency and ultra-low input quiescent current in a very small solution size. Although designed for simple implementation, this device offers flexibility to optimize the usage according to the target application. Control-loop compensation is not required, reducing design time and external component count.
The TPSM336x5 can operate over a wide range of switching frequencies and duty ratios. If the minimum ON-time or OFF-time cannot support the desired duty ratio, the switching frequency gets reduced automatically, maintaining the output voltage regulation. In addition, the PGOOD output feature with built-in delayed release allows the elimination of the reset supervisor in many applications.
With a programmable switching frequency from 200kHz to 2.2MHz using the RT pin or an external clock signal, the TPSM336x5 incorporates specific features to improve EMI performance in noise-sensitive applications:
Inductor and boot capacitor integration
Together, these features can eliminate the need for any common-mode choke, shielding, and input filter inductor, greatly reducing the complexities and cost of the EMI/EMC mitigation measures.
The TPSM336x5 module also includes inherent protection features for robust system requirements:
These features enable a flexible and easy-to-use platform for a wide range of applications. The pin arrangement is designed for a simple layout, requiring few external components. See Layout for a layout example.