SNVSCC2I November 2022 – August 2026 TPS389C03-Q1
PRODUCTION DATA
Table 8-26 lists the memory-mapped registers for the BANK1 registers. All register offset addresses not listed in Table 8-26 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 10h | VMON_CTL | VMON device control register. | Section 8.1.2.1 |
| 11h | VMON_MISC | Miscellaneous VMON configurations. | Section 8.1.2.2 |
| 12h | TEST_CFG | Built-In Self Test (BIST) execution configuration. | Section 8.1.2.3 |
| 13h | IEN_UVHF | High Frequency channel Under-Voltage Interrupt Enable register | Section 8.1.2.4 |
| 14h | IEN_UVLF | Low Frequency channel Under-Voltage Interrupt Enable register. | Section 8.1.2.5 |
| 15h | IEN_OVHF | High Frequency channel Over-Voltage Interrupt Enable register. | Section 8.1.2.6 |
| 16h | IEN_OVLF | Low Frequency channel Over-Voltage Interrupt Enable register. | Section 8.1.2.7 |
| 1Bh | IEN_CONTROL | Control and Communication Fault Interrupt Enable register. | Section 8.1.2.8 |
| 1Ch | IEN_TEST | Internal Test and Configuration Load Fault Interrupt Enable register | Section 8.1.2.9 |
| 1Dh | IEN_VENDOR | Vendor Specific Internal Interrupt Enable register. | Section 8.1.2.10 |
| 1Eh | MON_CH_EN | Channel Voltage Monitoring Enable. | Section 8.1.2.11 |
| 1Fh | VRANGE_MULT | Channel Voltage Monitoring Range/Scaling. | Section 8.1.2.12 |
| 30h | UV_HF[2] | Channel 2 High Frequency channel Under-Voltage threshold. | Section 8.1.2.13 |
| 31h | OV_HF[2] | Channel 2 High Frequency channel Over-Voltage threshold. | Section 8.1.2.14 |
| 32h | UV_LF[2] | Channel 2 Low Frequency channel Under-Voltage threshold. | Section 8.1.2.15 |
| 33h | OV_LF[2] | Channel 2 Low Frequency channel Over-Voltage threshold. | Section 8.1.2.16 |
| 34h | FLT_HF[2] | Channel 2 UV and OV debouncing for High Frequency thresholds comparator output. | Section 8.1.2.17 |
| 35h | FC_LF[2] | Channel 2 Low Frequency Path G(s) Cutoff Frequency (-3dB point). The register changes the filter properties of the programmable LPF such that the total frequency response G(s) meets these cutoff frequencies. | Section 8.1.2.18 |
| 40h | UV_HF[3] | Channel 3 High Frequency channel Under-Voltage threshold. | Section 8.1.2.19 |
| 41h | OV_HF[3] | Channel 3 High Frequency channel Over-Voltage threshold. | Section 8.1.2.20 |
| 42h | UV_LF[3] | Channel 3 Low Frequency channel Under-Voltage threshold. | Section 8.1.2.21 |
| 43h | OV_LF[3] | Channel 3 Low Frequency channel Over-Voltage threshold. | Section 8.1.2.22 |
| 44h | FLT_HF[3] | Channel 3 UV and OV debouncing for High Frequency thresholds comparator output. | Section 8.1.2.23 |
| 45h | FC_LF[3] | Channel 3 Low Frequency Path G(s) Cutoff Frequency (-3dB point). The register changes the filter properties of the programmable LPF such that the total frequency response G(s) meets these cutoff frequencies. | Section 8.1.2.24 |
| 50h | UV_HF[4] | Channel 4 High Frequency channel Under-Voltage threshold. | Section 8.1.2.25 |
| 51h | OV_HF[4] | Channel 4 High Frequency channel Over-Voltage threshold. | Section 8.1.2.26 |
| 52h | UV_LF[4] | Channel 4 Low Frequency channel Under-Voltage threshold. | Section 8.1.2.27 |
| 53h | OV_LF[4] | Channel 4 Low Frequency channel Over-Voltage threshold. | Section 8.1.2.28 |
| 54h | FLT_HF[4] | Channel 4 UV and OV debouncing for High Frequency thresholds comparator output. | Section 8.1.2.29 |
| 55h | FC_LF[4] | Channel 4 Low Frequency Path G(s) Cutoff Frequency (-3dB point). The register changes the filter properties of the programmable LPF such that the total frequency response G(s) meets these cutoff frequencies. | Section 8.1.2.30 |
| 9Eh | ESM | ESM threshold time for asserting a fault. | Section 8.1.2.31 |
| 9Fh | TI_CONTROL | Manual BIST/WD EN/Manual Reset via I2C/ESM deglitch/Reset delay | Section 8.1.2.32 |
| A1h | AMSK_ON | Auto-mask UVLF, UVHF, and OVHF interrupts on power up transitions. | Section 8.1.2.33 |
| A2h | AMSK_OFF | Auto-mask UVLF, UVHF, and OVHF interrupts on power down transitions. | Section 8.1.2.34 |
| A5h | SEQ_TOUT_MSB | Timeout for UV faults during powerup and power down. | Section 8.1.2.35 |
| A6h | SEQ_TOUT_LSB | Timeout for UV faults during powerup and power down. | Section 8.1.2.36 |
| A8h | SEQ_UP_THLD | Threshold at which AMSK is released (VMON considered on) for power up. | Section 8.1.2.37 |
| A9h | SEQ_DN_THLD | Threshold at which AMSK is released (VMON considered off) for power down. | Section 8.1.2.38 |
| AAh | WDT_CFG | Max violation count for WD and Delay multiplier for Start Up Window. | Section 8.1.2.39 |
| ABh | WDT_CLOSE | Close Window Time. | Section 8.1.2.40 |
| ACh | WDT_OPEN | Open Window Time. | Section 8.1.2.41 |
| ADh | WDT_QA_CFG | Feedback/Poly/Seed for Watchdog. | Section 8.1.2.42 |
| AEh | WDT_ANSWER | Answer for the Watchdog. | Section 8.1.2.43 |
| F0h | BANK_SEL | Bank Select. | Section 8.1.2.44 |
Complex bit access types are encoded to fit into small table cells. Table 8-27 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
VMON_CTL is shown in Table 8-28.
Return to the Summary Table.
VMON device control register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R/W | 0h | Reserved |
| 4 | FORCE_WDO_LOW | R/W | 0h | Force assertion of WDO |
| 3 | RESET_PROT | R/W | 0h | Reset_Prot = read 0, write 1 to clear Protection registers |
| 2-1 | RESERVED | R/W | 0h | Reserved |
| 0 | FORCE_NIRQ_LOW | R/W | 0h | Force assertion of NIRQ |
VMON_MISC is shown in Table 8-29.
Return to the Summary Table.
Miscellaneous VMON configurations.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R/W | 0h | Reserved |
| 6-4 | WDO_DLY[2:0] | R/W | 0h | WDO_Delay (not applicable for latched WDO) |
| 3-2 | RESERVED | R/W | 0h | Reserved |
| 1 | REQ_PEC | R/W | Xh | Require PEC. 0 = PEC not required 1 = PEC required |
| 0 | EN_PEC | R/W | Xh | Enable PEC. 0 = PEC not enabled 1 = PEC enabled |
TEST_CFG is shown in Table 8-30.
Return to the Summary Table.
Built-In Self Test (BIST) execution configuration.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | RESERVED | R/W | 0h | Reserved |
| 2 | AT_SHDN | R/W | Xh | Run BIST at SHDN |
| 1 | AT_POR[1] | R/W | Xh | Run BIST at POR, 2nd bit for redundancy |
| 0 | AT_POR[0] | R/W | Xh | Run BIST at POR |
IEN_UVHF is shown in Table 8-31.
Return to the Summary Table.
High Frequency channel Under-Voltage Interrupt Enable register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | UVHF interrupt enable for MON4, 0 = Disable, 1 = Enable |
| 2 | MON[3] | R/W | Xh | UVHF interrupt enable for MON3, 0 = Disable, 1 = Enable |
| 1 | MON[2] | R/W | Xh | UVHF interrupt enable for MON2, 0 = Disable, 1 = Enable |
| 0 | RESERVED | R/W | 0h | Reserved |
IEN_UVLF is shown in Table 8-32.
Return to the Summary Table.
Low Frequency channel Under-Voltage Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | UVLF interrupt enable for MON4, 0 = Disable, 1 = Enable |
| 2 | MON[3] | R/W | Xh | UVLF interrupt enable for MON3, 0 = Disable, 1 = Enable |
| 1 | MON[2] | R/W | Xh | UVLF interrupt enable for MON2, 0 = Disable, 1 = Enable |
| 0 | RESERVED | R/W | 0h | Reserved |
IEN_OVHF is shown in Table 8-33.
Return to the Summary Table.
High Frequency channel Over-Voltage Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | OVHF interrupt enable for MON4, 0 = Disable, 1 = Enable |
| 2 | MON[3] | R/W | Xh | OVHF interrupt enable for MON3, 0 = Disable, 1 = Enable |
| 1 | MON[2] | R/W | Xh | OVHF interrupt enable for MON2, 0 = Disable, 1 = Enable |
| 0 | RESERVED | R/W | 0h | Reserved |
IEN_OVLF is shown in Table 8-34.
Return to the Summary Table.
Low Frequency channel Over-Voltage Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | OVLF interrupt enable for MON4, 0 = Disable, 1 = Enable |
| 2 | MON[3] | R/W | Xh | OVLF interrupt enable for MON3, 0 = Disable, 1 = Enable |
| 1 | MON[2] | R/W | Xh | OVLF interrupt enable for MON2, 0 = Disable, 1 = Enable |
| 0 | RESERVED | R/W | 0h | Reserved |
IEN_CONTROL is shown in Table 8-35.
Return to the Summary Table.
Control and Communication Fault Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R/W | 0h | Reserved |
| 4 | RT_CRC_Int | R/W | 0h | Register Run time CRC (Cyclic Redundancy Checking) error Interrupt is a static CRC performed on the register map content. If enabled there does not need to be any data read or write for this CRC check to occur. The purpose of this CRC is to identify if a static bit flip or random error in the register map content has occurred. This safety mechanism is carried out using a CRC-8 polynomial, in the case of a read or write operation the register map content will change and the polynomial is re-calculated with the new value after the changes. Interrupt is reported in INT_CONTROL_F_CRC register of Bank 0. 0 = Disable Interrupt Mapping, 1 = Enable Interrupt Mapping |
| 3 | RESERVED | R/W | 0h | Reserved |
| 2 | TSD_INT | R/W | Xh | Thermal shutdown Interrupt. 0 = Disable, 1 = Enable |
| 1 | RESERVED | R/W | 0h | Reserved |
| 0 | PEC_INT | R/W | Xh | PEC Error Interrupt. 0 = Disable, 1 = Enable |
IEN_TEST is shown in Table 8-36.
Return to the Summary Table.
Internal Test and Configuration Load Fault Interrupt Enable register
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | ECC_SEC | R/W | Xh | SEC Error Interrupt. 0 = Disable, 1 = Enable |
| 2 | RESERVED | R/W | 0h | Reserved |
| 1 | BIST_Complete_INT | R/W | Xh | BIST complete Interrupt. 0 = Disable, 1 = Enable |
| 0 | BIST_Fail_INT | R/W | Xh | BIST Fail Interrupt. 0 = Disable, Enable = 1 |
IEN_VENDOR is shown in Table 8-37.
Return to the Summary Table.
Vendor Specific Internal Interrupt Enable register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Startup Self-Test_CRC | R/W | 0h | Startup Self-Test_CRC Interrupt. 0 = Disable Interrupt Mapping, 1 = Enable Interrupt Mapping |
| 6 | RESERVED | R/W | 0h | Reserved |
| 5 | NRST_MISMATCH | R/W | 0h | NRST mismatch Interrupt. 0 = Disable Interrupt Mapping, 1 = Enable Interrupt Mapping |
| 4 | ESM_TO_WDO | R/W | 0h | Maps ESM fault to WDO. 0 = Not mapped 1 = Mapped |
| 3 | ESM_TO_NIRQ | R/W | Xh | Maps ESM fault to NIRQ. 0 = Not mapped 1 = Mapped |
| 2 | WDT_TO_NIRQ | R/W | Xh | Maps Watchdog fault to NIRQ. 0 = Not mapped 1 = Mapped |
| 1 | ESM_TO_NRST | R/W | Xh | Maps ESM fault to NRST. 0 = Not mapped 1 = Mapped |
| 0 | WDT_TO_NRST | R/W | Xh | Maps Watchdog fault to NRST. 0 = Not mapped 1 = Mapped |
MON_CH_EN is shown in Table 8-38.
Return to the Summary Table.
Channel Voltage Monitoring Enable.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | Enables MON4 monitoring. 0 = Disabled, 1 = Enabled |
| 2 | MON[3] | R/W | Xh | Enables MON3 monitoring. 0 = Disabled, 1 = Enabled |
| 1 | MON[2] | R/W | Xh | Enables MON2 monitoring. 0 = Disabled, 1 = Enabled |
| 0 | RESERVED | R/W | 0h | Reserved |
VRANGE_MULT is shown in Table 8-39.
Return to the Summary Table.
Channel Voltage Monitoring Range/Scaling.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | Scalar for MON4. 0 = 1x, 1 = 4x |
| 2 | MON[3] | R/W | Xh | Scalar for MON3. 0 = 1x, 1 = 4x |
| 1 | MON[2] | R/W | Xh | Scalar for MON2. 0 = 1x, 1 = 4x |
| 0 | RESERVED | R/W | 0h | Reserved |
UV_HF[2] is shown in Table 8-40.
Return to the Summary Table.
Channel 2 High Frequency channel Under-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[2] is shown in Table 8-41.
Return to the Summary Table.
Channel 2 High Frequency channel Over-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[2] is shown in Table 8-42.
Return to the Summary Table.
Channel 2 Low Frequency channel Under-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[2] is shown in Table 8-43.
Return to the Summary Table.
Channel 2 Low Frequency channel Over-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[2] is shown in Table 8-44.
Return to the Summary Table.
Channel 2 UV and OV debouncing for High Frequency thresholds comparator output.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | OV_DEB[3:0] | R/W | 0h | Overvoltage comparator output debounce time (dont assert until output is stable for debounce time) for High Frequency monitoring path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3-0 | UV_DEB[3:0] | R/W | Xh | Undervoltage comparator output debounce time (dont assert until output is stable for debounce time) for High Frequency monitoring path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[2] is shown in Table 8-45.
Return to the Summary Table.
Channel 2 Low Frequency Path G(s) Cutoff Frequency (-3dB point). The register changes the filter properties of the programmable LPF such that the total frequency response G(s) meets these cutoff frequencies.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R/W | 0h | Reserved |
| 4 | OVHF_TO_NRST | R/W | 0h | Maps MON2 OVHF fault to NRST 0 = Not mapped, 1 = Mapped |
| 3 | UVHF_TO_NRST | R/W | Xh | Maps MON2 UVHF fault to NRST 0 = Not mapped, 1 = Mapped |
| 2-0 | Cut_off_Freq[2:0] | R/W | Xh | MON2 Cut of frequency for LF faults filter 000 = Invalid 001 = Invalid 010 = 250Hz 011 = 500Hz 100 = 1kHz 101 = 2kHz 110 = 4kHz 111 = Invalid |
UV_HF[3] is shown in Table 8-46.
Return to the Summary Table.
Channel 3 High Frequency channel Under-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8Vto 5.9V with 1 LSB = 20mV. |
OV_HF[3] is shown in Table 8-47.
Return to the Summary Table.
Channel 3 High Frequency channel Over-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[3] is shown in Table 8-48.
Return to the Summary Table.
Channel 3 Low Frequency channel Under-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[3] is shown in Table 8-49.
Return to the Summary Table.
Channel 3 Low Frequency channel Over-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[3] is shown in Table 8-50.
Return to the Summary Table.
Channel 3 UV and OV debouncing for High Frequency thresholds comparator output.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | OV_DEB[3:0] | R/W | 0h | Overvoltage comparator output debounce time (dont assert until output is stable for debounce time) for High Frequency monitoring path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3-0 | UV_DEB[3:0] | R/W | Xh | Undervoltage comparator output debounce time (dont assert until output is stable for debounce time) for High Frequency monitoring path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[3] is shown in Table 8-51.
Return to the Summary Table.
Channel 3 Low Frequency Path G(s) Cutoff Frequency (-3dB point). The register changes the filter properties of the programmable LPF such that the total frequency response G(s) meets these cutoff frequencies.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R/W | 0h | Reserved |
| 4 | OVHF_TO_NRST | R/W | 0h | Maps MON3 OVHF fault to NRST 0 = Not mapped, 1 = Mapped |
| 3 | UVHF_TO_NRST | R/W | Xh | Maps MON3 UVHF fault to NRST 0 = Not mapped, 1 = Mapped |
| 2-0 | Cut_off_Freq[2:0] | R/W | Xh | MON3 Cut of frequency for LF faults filter 000 = Invalid 001 = Invalid 010 = 250Hz 011 = 500Hz 100 = 1kHz 101 = 2kHz 110 = 4kHz 111 = Invalid |
UV_HF[4] is shown in Table 8-52.
Return to the Summary Table.
Channel 4 High Frequency channel Under-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Undervoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_HF[4] is shown in Table 8-53.
Return to the Summary Table.
Channel 4 High Frequency channel Over-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Overvoltage threshold for High Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
UV_LF[4] is shown in Table 8-54.
Return to the Summary Table.
Channel 4 Low Frequency channel Under-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Undervoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
OV_LF[4] is shown in Table 8-55.
Return to the Summary Table.
Channel 4 Low Frequency channel Over-Voltage threshold.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Overvoltage threshold for Low Frequency component of monitored channel. The 8-bit value interpretation depends on the scaling setting in register VRANGE_MULT. With scaling = 1x, the 8-bit value represents the range 0.2V to 1.475V with 1 LSB = 5mV. With scaling = 4x, the 8-bit value represents the range 0.8V to 5.9V with 1 LSB = 20mV. |
FLT_HF[4] is shown in Table 8-56.
Return to the Summary Table.
Channel 4 UV and OV debouncing for High Frequency thresholds comparator output.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | OV_DEB[3:0] | R/W | 0h | Overvoltage comparator output debounce time (dont assert until output is stable for debounce time) for High Frequency monitoring path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
| 3-0 | UV_DEB[3:0] | R/W | Xh | Undervoltage comparator output debounce time (dont assert until output is stable for debounce time) for High Frequency monitoring path. 0000b = 0.1µs 1000b = 25.6µs 0001b = 0.2µs 1001b = 51.2µs 0010b = 0.4µs 1010b = 102.4µs 0011b = 0.8µs 1011b = 102.4µs 0100b = 1.6µs 1100b = 102.4µs 0101b = 3.2µs 1101b = 102.4µs 0110b = 6.4µs 1110b = 102.4µs 0111b = 12.8µs 1111b = 102.4µs |
FC_LF[4] is shown in Table 8-57.
Return to the Summary Table.
Channel 4 Low Frequency Path G(s) Cutoff Frequency (-3dB point). The register changes the filter properties of the programmable LPF such that the total frequency response G(s) meets these cutoff frequencies.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R/W | 0h | Reserved |
| 4 | OVHF_TO_NRST | R/W | 0h | Maps MON4 OVHF fault to NRST 0 = Not mapped, 1 = Mapped |
| 3 | UVHF_TO_NRST | R/W | Xh | Maps MON4 UVHF fault to NRST 0 = Not mapped, 1 = Mapped |
| 2-0 | Cut_off_Freq[2:0] | R/W | Xh | MON4 Cut of frequency for LF faults filter 000 = Invalid 001 = Invalid 010 = 250Hz 011 = 500Hz 100 = 1kHz 101 = 2kHz 110 = 4kHz 111 = Invalid |
ESM is shown in Table 8-58.
Return to the Summary Table.
ESM threshold time for asserting a fault.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | THRESHOLD[7:0] | R/W | Xh | Threshold value representing the ESM delay time (1ms to 864ms) |
TI_CONTROL is shown in Table 8-59.
Return to the Summary Table.
Manual BIST/WD EN/Manual Reset via I2C/ESM deglitch/Reset delay
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | ENTER_BIST | R/W | 0h | Manual BIST. 1 = Enter BIST |
| 6 | WDT_EN | R/W | 0h | Watchdog EN to be used along with hardware WD_EN pin. 1 = Watchdog Enabled, 0 = Watchdog Disabled |
| 5 | I2C_MR | R/W | 0h | Manual Reset. 1 = Assert NRST low |
| 4-3 | ESM_DEB[1:0] | R/W | Xh | ESM debounce filter 00 = 10µs 01 = 25µs 10 = 50µs 11 = 100µs |
| 2-0 | RST_DLY[2:0] | R/W | Xh | Reset delay 000 = 200µs 001 = 1ms 010 = 10ms 011 = 16ms 100 = 20ms 101 = 70ms 110 = 100ms 111 = 200ms |
AMSK_ON is shown in Table 8-60.
Return to the Summary Table.
Auto-mask UVLF, UVHF, and OVHF interrupts on power up transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | Automask at power on for MON4. 0 = Disabled 1 = Enabled |
| 2 | MON[3] | R/W | Xh | Automask at power on for MON3. 0 = Disabled 1 = Enabled |
| 1 | MON[2] | R/W | Xh | Automask at power on for MON2. 0 = Disabled 1 = Enabled |
| 0 | RESERVED | R/W | 0h | Reserved |
AMSK_OFF is shown in Table 8-61.
Return to the Summary Table.
Auto-mask UVLF, UVHF, and OVHF interrupts on power down transitions.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | Automask at power off for MON4. 0 = Disabled 1 = Enabled |
| 2 | MON[3] | R/W | Xh | Automask at power off for MON3. 0 = Disabled 1 = Enabled |
| 1 | MON[2] | R/W | Xh | Automask at power off for MON2. 0 = Disabled 1 = Enabled |
| 0 | RESERVED | R/W | 0h | Reserved |
SEQ_TOUT_MSB is shown in Table 8-62.
Return to the Summary Table.
Timeout for UV faults during powerup and power down.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | MILLISEC[15:8] | R/W | Xh | Sequence time out MSB |
SEQ_TOUT_LSB is shown in Table 8-63.
Return to the Summary Table.
Timeout for UV faults during powerup and power down.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | MILLISEC[7:0] | R/W | Xh | Sequence time out LSB |
SEQ_UP_THLD is shown in Table 8-64.
Return to the Summary Table.
Threshold at which AMSK is released (VMON considered on) for power up.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | AMSK releases at UVLF or OFF threshold for MON4. 0 = off threshold, 1 = UVLF threshold |
| 2 | MON[3] | R/W | Xh | AMSK releases at UVLF or OFF threshold for MON3. 0 = off threshold, 1 = UVLF threshold |
| 1 | MON[2] | R/W | Xh | AMSK releases at UVLF or OFF threshold for MON2. 0 = off threshold, 1 = UVLF threshold |
| 0 | RESERVED | R/W | 0h | Reserved |
SEQ_DN_THLD is shown in Table 8-65.
Return to the Summary Table.
Threshold at which AMSK is released (VMON considered off) for power down.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0h | Reserved |
| 3 | MON[4] | R/W | Xh | AMSK releases at UVLF or OFF threshold for MON4. 0 = off threshold, 1 = UVLF threshold |
| 2 | MON[3] | R/W | Xh | AMSK releases at UVLF or OFF threshold for MON3. 0 = off threshold, 1 = UVLF threshold |
| 1 | MON[2] | R/W | Xh | AMSK releases at UVLF or OFF threshold for MON2. 0 = off threshold, 1 = UVLF threshold |
| 0 | RESERVED | R/W | 0h | Reserved |
WDT_CFG is shown in Table 8-66.
Return to the Summary Table.
Max violation count for WD and Delay multiplier for Start Up Window.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R/W | 0h | Reserved |
| 6-4 | MAX_VIOLATION_COUNT | R/W | 0h | Max violation count for Watchdog 000 = 0 001 = 1 010 = 2 011 = 3 100 = 4 101 = 5 110 = 6 111 = 7 |
| 3 | RESERVED | R/W | 0h | Reserved |
| 2-0 | WDT_Startup_DLY_MULTIPLIER[2:0] | R/W | Xh | Watchdog Startup delay multiplier 000 = 0 001 = 1 010 = 2 011 = 3 100 = 4 101 = 5 110 = 6 111 = 7 |
WDT_CLOSE is shown in Table 8-67.
Return to the Summary Table.
Close Window Time.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | CLOSE[7:0] | R/W | Xh | Close window time (1ms to 864ms) |
WDT_OPEN is shown in Table 8-68.
Return to the Summary Table.
Open Window Time.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | OPEN[7:0] | R/W | Xh | Open window time (1ms to 864ms) |
WDT_QA_CFG is shown in Table 8-69.
Return to the Summary Table.
FeedbackPolt/Seed for Watchdog.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | FDBK[1:0] | R/W | 0h | Feedback used for computing answer |
| 5-4 | POLY[1:0] | R/W | 0h | Poly used for computing answer |
| 3-0 | SEED[3:0] | R/W | 0h | Seed used for computing answer |
WDT_ANSWER is shown in Table 8-70.
Return to the Summary Table.
Answer for the Watchdog.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | ANSWER[7:0] | R/W | 0h | Answer |
BANK_SEL is shown in Table 8-71.
Return to the Summary Table.
Bank Select.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R/W | 0h | Reserved |
| 0 | BANK_Select | R/W | 0h | Represents bank selection. 0 = Bank 0 1 = Bank 1 |