SNVSCD0E November 2023 – October 2026 LP5810
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | YBH | DSD | ||
| OUT0 | A1 | 8 | O | Output 0 which contains current sink 0 and high-side scan FET 0. If not used, this pin must be floating. |
| GND | A2 |
Thermal Pad |
G | Ground. Must be connected to the common ground plane |
| VCC | A3 | 1 | P | Boost converter output. A 22uF capacitor is recommended to be connected between this pin with GND and be placed as close to the device as possible. |
| OUT1 | B1 | 7 | O | Output 1 which contains current sink 1 and high-side scan FET 1. If not used, this pin must be floating. |
| SYNC | B2 | 2 | I/O | Synchronous between multiple devices. If not used, this pin can be connected to ground to save power. |
| SCL | B3 | 3 | I | I2C serial interface clock input. |
| OUT2 | C1 | 6 | O | Output 2 which contains current sink 2 and high-side scan FET 2. If not used, this pin must be floating. |
| OUT3 | C2 | 5 | O | Output 3 which contains current sink 3 and high-side scan FET 3. If not used, this pin must be floating. |
| SDA | C3 | 4 | I/O | I2C serial interface data input/output. |